summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Reload FW after i2c recoverHEADmasterTracy Yi2018-11-091-0/+2
* Fix warnings in some code scanTracy Yi2018-10-273-5/+41
* Reload firmware before power on if failed in probeTracy Yi2018-09-051-1/+19
* Correct typoTracy Yi2018-07-191-2/+2
* Correct a typoTracy Yi2018-07-101-1/+1
* If thermal sensor wrong, mute output. Correct the previous patch.Tracy Yi2018-07-031-8/+11
* Change Magic Number for kernel 4.19 supportTracy Yi2018-06-131-1/+1
* Class D edge rate controlTracy Yi2018-06-115-0/+72
* Update degree of low temperature protectionTracy Yi2018-06-041-2/+2
* Add support for kernel 4.3-4.9Tracy Yi2018-05-251-6/+8
* Load config updateTracy Yi2018-03-211-0/+1
* Load calibration when the first playback.Tracy Yi2018-03-211-40/+44
* If thermal sensor wrong, mute outputTracy Yi2018-01-281-0/+7
* Add retry for safe failureTracy Yi2017-12-043-9/+26
* update for non-irq casePeter Li2017-08-283-19/+31
* add support for multiple pll source for same sample ratePeter Li2017-07-102-3/+14
* fix bug in YRAM detectionPeter Li2017-06-101-4/+4
* for thermal protection bypass configurations, bypass calibration Re updatePeter Li2017-05-185-52/+140
* fix bug: when system suspended, we shouldn't access TAS2557Peter Li2017-05-163-18/+66
* remove unused parametersPeter Li2017-04-281-1/+0
* make clock-error-detection more robustPeter Li2017-04-281-1/+1
* in case of loading coefficient before power up, we don't need to update FTC r...Peter Li2017-04-271-5/+4
* fix bug : 1. when device power down, switch configuration, it will miss the s...Peter Li2017-04-272-52/+72
* fix bug : when reading coefficient from calibration firmware, the second and ...Peter Li2017-04-271-2/+4
* update: clock error detection, calibration_re reading,Peter Li2017-04-176-206/+168
* update for ESD recovery testPeter Li2017-03-293-19/+20
* 1. IRQ use Level triggerPeter Li2017-03-266-170/+463
* update to support PPC3 TAS2557 app v3.0.2 release on 17th March 2017Peter Li2017-03-201-1/+1
* 1. add lock in IRQ service and timer functionPeter Li2017-03-176-339/+460
* update when system wakes upPeter Li2017-03-081-3/+5
* update power managementPeter Li2017-03-081-7/+17
* merge updates from TAS2557 dual monoPeter Li2017-03-0811-1463/+2211
* update for calibration loadPeter Li2017-01-166-149/+160
* update tiload to be compitable with stereo tiloada02204102017-01-022-103/+61
* remove unnecessary setting which has been included in the firmware filea02204102016-12-261-100/+2
* update boot/page/register to be unsigned chara02204102016-12-252-10/+12
* add mix command for set channela02204102016-12-193-7/+62
* make channel selectiona02204102016-12-172-3/+42
* add channela02204102016-12-143-1/+20
* fix typo errora02204102016-12-011-3/+3
* update PG2.1 versiona02204102016-11-301-1/+1
* update default configa02204102016-11-291-1/+1
* fix typo errora02204102016-11-262-6/+6
* first releasea02204102016-11-2515-0/+4312