summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Load calibration in the first playbackHEADmasterTracy Yi2018-10-151-40/+46
* Add support for ASI2 with IV dataTracy Yi2018-05-092-2/+15
* Fix compile error in kernel 4.3Tracy Yi2018-04-082-7/+10
* Add 3 times retry for safe guard failureTracy Yi2018-03-193-2/+22
* driver v4.0, support multiple sources for same sample ratePeter Li2017-07-102-0/+11
* fix bug in YRAM detectionPeter Li2017-06-101-4/+4
* since set_calibration uses LoadConfigPrePowerUp, it is more robust to set it ...Peter Li2017-05-181-1/+1
* support bypass calibration Re for "thermal protection bypass" snapshotsPeter Li2017-05-185-55/+142
* fix bug : when system is suspended, we shouldn't access TAS2557Peter Li2017-05-165-17/+77
* update:Peter Li2017-05-052-148/+159
* remove unused parameterPeter Li2017-04-281-1/+0
* update : make the clock error detection more robustPeter Li2017-04-281-1/+1
* in case of loading configuration before power up, we don't need to update FTCPeter Li2017-04-271-14/+6
* update error handling : TAS2557 pow status can be checked 10ms after device p...Peter Li2017-04-271-2/+31
* add support :Peter Li2017-04-272-1/+6
* fix bug : reading coefficient from calibration firmware, if it isn't the firs...Peter Li2017-04-271-2/+4
* fix bug :Peter Li2017-04-271-1/+7
* add test modePeter Li2017-04-201-0/+4
* update broadcasting modePeter Li2017-04-203-26/+79
* fix bug in VBoost Voltage ConfigurationPeter Li2017-04-132-4/+4
* fix bug : recover in DevA scenario, when switch to DevB or DevBoth scenario, ...Peter Li2017-04-122-5/+5
* add support VBoost always 5.6VPeter Li2017-04-124-5/+28
* update for vboost voltage level controlPeter Li2017-04-103-1/+164
* update to use PLL as clock error detection 2Peter Li2017-04-072-7/+9
* add VBoost control supportPeter Li2017-04-064-16/+269
* add Calibration Re readPeter Li2017-03-314-1/+130
* update driver to support binary dump with cfgDevice onlyPeter Li2017-03-301-3/+6
* remove unnecessary dts itemsPeter Li2017-03-291-4/+4
* check power status of DAC and Class DPeter Li2017-03-291-2/+2
* use timer to check IRQ flags tooPeter Li2017-03-281-64/+24
* check IRQ pin status before finishing IRQ service routinePeter Li2017-03-283-84/+132
* keep channel setup until set to defaultPeter Li2017-03-241-8/+24
* add channel control in SmartAmp modePeter Li2017-03-244-51/+81
* update for "mono case" supportPeter Li2017-03-246-76/+51
* update for clock error detectionPeter Li2017-03-236-365/+698
* update to support PPC3 TAS2557 app v3.0.2 release on 17th March, 2017Peter Li2017-03-202-28/+32
* fix code stylePeter Li2017-03-161-5/+1
* update : add lock to protect timer and IRQ workPeter Li2017-03-164-59/+189
* fix typo errorPeter Li2017-03-161-8/+8
* update: 1, end-system tuning; 2, update coefficient before power upPeter Li2017-03-167-438/+400
* update for low_temp gain set and channel swap for PG2.1Peter Li2017-03-023-20/+54
* update coding formatPeter Li2017-03-012-30/+35
* update for functionsPeter Li2017-03-016-103/+492
* disable clock error detectionPeter Li2017-02-222-3/+3
* update for recover ESD failure in IRQ handlerPeter Li2017-02-203-74/+148
* wait 100ms to get IRQ statusPeter Li2017-02-142-4/+6
* update : disable_IRQ and enable_IRQ should be in pairPeter Li2017-02-092-27/+35
* fix alsa cmd "pwrctl"Peter Li2017-02-081-7/+3
* update for IRQ configuration fixPeter Li2017-02-082-5/+5
* update IRQ mode to "keep until clear"Peter Li2017-02-062-0/+2