; TAS2557-B Factory Test and Calibration Configuration File ; ----------------------------------------------------------------------------- ; PPC3 File: AAC_v2_vC3_48000_HP_TAS2557_pg2p1_dm.ppc3 ; DDC Name: TAS2557MSS_20170411 ; Comments: [Write Comments Here] ; FTC Settings FTC_BYPASS = 0 ; Refer to documentation TEST_DELTA_T = 80 ; Delta Temperature Limit during verification phase CALIBRATION_TIME = 2000 ; Duration (in ms) of calibration phase VERIFICATION_TIME = 4000 ; Duration (in ms) of the verification phase CONFIGURATION = 0 ; Refer to documentation CONFIGURATION_CALIBRATION = 1 ; Refer to documentation DEV_ADDR = 9a ; I2C slave write addr (in hex) for device B ; Pass/Fail Limits RE_HI = 7.975 RE_LO = 6.525 F0_HI = 924 F0_LO = 616 Q_HI = 1.704 Q_LO = 1.136 T_HI = 40 T_LO = 0 ; Obtained from Speaker Manufacturer SPK_T_MAX = 100 ; Speaker Maximum Temperature (C) SPK_RE_TOL_PER = 10 ; Re +/- tolerance (%) ; Obtained from PurePath Console 3 (PPC3) PPC3_RE0 = 6.7 ; Re0 (ohm) PPC3_FWARP = 891 ; CMWF (Hz) PPC3_BL = 0.814 ; Bl (Tm) PPC3_MMS = 0.0666 ; Mms (g) PPC3_RTV = 63.4 ; Rtv (K/W) PPC3_RTM = 566.7 ; Rtm (K/W) PPC3_RTVA = 136 ; Rtva (K/W) PPC3_SYSGAIN = 9.35 ; System Gain (V/FS) PPC3_DEV_NONLIN_PER = 1.5 ; Device Non-linearity (%) PPC3_DELTA_T_LIMIT = 80 ; Delta Thermal Limit (C) PPC3_PIG = 1 ; Refer to documentation PPC3_RE_ALPHA = 0.0033 ; Temperature coefficient alpha (1/K) FS_RATE = 48000 ; TAS2557-B Sample Rate