summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Mute output if thermal sensor is wrongHEADmasterTracy Yi2018-07-051-1/+11
* Class D output edge update to 29nsTracy Yi2018-06-115-0/+129
* Update low temperature protection degreeTracy Yi2018-06-051-2/+2
* Load calibration when the first playback.Tracy Yi2018-03-212-0/+6
* Fix compile error and load config updateTracy Yi2018-01-022-2/+3
* Add retry for safe failureTracy Yi2017-11-293-2/+22
* Fix IRQ cannot disable problemTracy Yi2017-11-141-13/+11
* update for 'non-IRQ' case, fix startup sequencePeter Li2017-08-084-66/+92
* add support for multiple sources for same sample ratePeter Li2017-07-102-12/+11
* fix bug in TAS2559 YRAM checksumPeter Li2017-06-212-17/+33
* correct for DSP configurationPeter Li2017-06-191-4/+4
* add support for DSP controls Boost LevelPeter Li2017-06-191-0/+12
* fix bug in YRAM detectionPeter Li2017-06-102-10/+10
* set VBoost voltage to firmware default when disabling VBoost CtrlPeter Li2017-06-074-134/+168
* update to accomodate PPC3 TAS2559 app v3.0.6 beta3Peter Li2017-06-072-0/+29
* highlight the PPG gainPeter Li2017-06-041-5/+5
* add VBoost Always On control and VBoost voltage level controlPeter Li2017-06-044-27/+409
* fix bug: when system suspended, we shouldn't access TAS2559Peter Li2017-05-163-58/+101
* use msleep instead of mdelay, because mdelay may block system too much timePeter Li2017-05-151-1/+1
* optimize the startup time (tas2559_enable)Peter Li2017-05-155-102/+70
* sync with XM on 11st May 2017Peter Li2017-05-109-640/+985
* hardcode TAS2560 bit rate to 16bitsPeter Li2017-05-031-2/+4
* update channel controlPeter Li2017-05-032-20/+75
* update after runing checkpatch.plPeter Li2017-05-038-245/+234
* add device mute supportPeter Li2017-05-023-0/+120
* make clock error detection more robustPeter Li2017-04-281-1/+1
* update :Peter Li2017-04-2710-572/+557
* update first release of TAS2559 + TAS2560 Android driverPeter Li2017-04-1914-2060/+3678
* 1. update tiload for end-system integrationa02204102016-12-266-366/+84
* fix typo errora02204102016-12-121-2/+2
* update for new kernela02204102016-12-121-1/+1
* draft versiona02204102016-12-1218-0/+5346