blob: b40f11297ea4cb8abbcfb8047abfc62536294ea6 (
plain) (
tree)
|
|
/*
** =============================================================================
** Copyright (c) 2016 Texas Instruments Inc.
**
** This program is free software; you can redistribute it and/or modify it under
** the terms of the GNU General Public License as published by the Free Software
** Foundation; version 2.
**
** This program is distributed in the hope that it will be useful, but WITHOUT
** ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS
** FOR A PARTICULAR PURPOSE. See the GNU General Public License for more details.
**
** File:
** tas2560-misc.h
**
** Description:
** header file for tas2560-misc.c
**
** =============================================================================
*/
#ifndef _TAS2560_MISC_H
#define _TAS2560_MISC_H
#define TIAUDIO_CMD_REG_WITE 1
#define TIAUDIO_CMD_REG_READ 2
#define TIAUDIO_CMD_DEBUG_ON 3
#define TIAUDIO_CMD_CALIBRATION 7
#define TIAUDIO_CMD_SAMPLERATE 8
#define TIAUDIO_CMD_BITRATE 9
#define TIAUDIO_CMD_DACVOLUME 10
#define TIAUDIO_CMD_SPEAKER 11
#define TAS2560_MAGIC_NUMBER 'M' /* '2560' */
#define SMARTPA_SPK_DAC_VOLUME _IOWR(TAS2560_MAGIC_NUMBER, 1, unsigned long)
#define SMARTPA_SPK_POWER_ON _IOWR(TAS2560_MAGIC_NUMBER, 2, unsigned long)
#define SMARTPA_SPK_POWER_OFF _IOWR(TAS2560_MAGIC_NUMBER, 3, unsigned long)
#define SMARTPA_SPK_SET_SAMPLERATE _IOWR(TAS2560_MAGIC_NUMBER, 7, unsigned long)
#define SMARTPA_SPK_SET_BITRATE _IOWR(TAS2560_MAGIC_NUMBER, 8, unsigned long)
int tas2560_register_misc(struct tas2560_priv *pTAS2560);
int tas2560_deregister_misc(struct tas2560_priv *pTAS2560);
#endif /* _TAS2560_MISC_H */
|