diff options
author | vijeth.po | 2020-08-05 03:20:27 -0500 |
---|---|---|
committer | vijeth.po | 2020-08-05 03:20:27 -0500 |
commit | f520d9a322e70269413cdc925b88ff8cb5684c9b (patch) | |
tree | 77779f80da26ef9bccfe41a950b0765b3ba97de9 | |
parent | aa614fa38c311bba9d5be832322821bef7a59cca (diff) | |
download | tas256x-stereo-driver-f520d9a322e70269413cdc925b88ff8cb5684c9b.tar.gz tas256x-stereo-driver-f520d9a322e70269413cdc925b88ff8cb5684c9b.tar.xz tas256x-stereo-driver-f520d9a322e70269413cdc925b88ff8cb5684c9b.zip |
Fixed Algo Crash - Full Verification Pending
-rw-r--r-- | tas256x_driver/algo/src/tas25xx-algo-intf.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/tas256x_driver/algo/src/tas25xx-algo-intf.c b/tas256x_driver/algo/src/tas25xx-algo-intf.c index d626e31..b204e14 100644 --- a/tas256x_driver/algo/src/tas25xx-algo-intf.c +++ b/tas256x_driver/algo/src/tas25xx-algo-intf.c | |||
@@ -42,7 +42,7 @@ int tas25xx_get_algo_bypass(void) | |||
42 | 42 | ||
43 | void tas25xx_smartamp_alg_intf_init(void) | 43 | void tas25xx_smartamp_alg_intf_init(void) |
44 | { | 44 | { |
45 | if (init_once) { | 45 | if (!init_once) { |
46 | mutex_init(&smartpa_algo_lock); | 46 | mutex_init(&smartpa_algo_lock); |
47 | init_once = 1; | 47 | init_once = 1; |
48 | } | 48 | } |