diff options
author | Matt Fleming | 2015-08-06 07:12:43 -0500 |
---|---|---|
committer | Ingo Molnar | 2015-08-12 04:37:23 -0500 |
commit | d7a702f0b1033cf402fef65bd6395072738f0844 (patch) | |
tree | b11afc011d2fab3a7b6c02065d594b3977a3db48 | |
parent | dbc72b7a0c673ff00fdeb21d3a26064e2185baf4 (diff) | |
download | afd-analog-d7a702f0b1033cf402fef65bd6395072738f0844.tar.gz afd-analog-d7a702f0b1033cf402fef65bd6395072738f0844.tar.xz afd-analog-d7a702f0b1033cf402fef65bd6395072738f0844.zip |
perf/x86/intel/cqm: Do not access cpu_data() from CPU_UP_PREPARE handler
Tony reports that booting his 144-cpu machine with maxcpus=10 triggers
the following WARN_ON():
[ 21.045727] WARNING: CPU: 8 PID: 647 at arch/x86/kernel/cpu/perf_event_intel_cqm.c:1267 intel_cqm_cpu_prepare+0x75/0x90()
[ 21.045744] CPU: 8 PID: 647 Comm: systemd-udevd Not tainted 4.2.0-rc4 #1
[ 21.045745] Hardware name: Intel Corporation BRICKLAND/BRICKLAND, BIOS BRHSXSD1.86B.0066.R00.1506021730 06/02/2015
[ 21.045747] 0000000000000000 0000000082771b09 ffff880856333ba8 ffffffff81669b67
[ 21.045748] 0000000000000000 0000000000000000 ffff880856333be8 ffffffff8107b02a
[ 21.045750] ffff88085b789800 ffff88085f68a020 ffffffff819e2470 000000000000000a
[ 21.045750] Call Trace:
[ 21.045757] [<ffffffff81669b67>] dump_stack+0x45/0x57
[ 21.045759] [<ffffffff8107b02a>] warn_slowpath_common+0x8a/0xc0
[ 21.045761] [<ffffffff8107b15a>] warn_slowpath_null+0x1a/0x20
[ 21.045762] [<ffffffff81036725>] intel_cqm_cpu_prepare+0x75/0x90
[ 21.045764] [<ffffffff81036872>] intel_cqm_cpu_notifier+0x42/0x160
[ 21.045767] [<ffffffff8109a33d>] notifier_call_chain+0x4d/0x80
[ 21.045769] [<ffffffff8109a44e>] __raw_notifier_call_chain+0xe/0x10
[ 21.045770] [<ffffffff8107b538>] _cpu_up+0xe8/0x190
[ 21.045771] [<ffffffff8107b65a>] cpu_up+0x7a/0xa0
[ 21.045774] [<ffffffff8165e920>] cpu_subsys_online+0x40/0x90
[ 21.045777] [<ffffffff81433b37>] device_online+0x67/0x90
[ 21.045778] [<ffffffff81433bea>] online_store+0x8a/0xa0
[ 21.045782] [<ffffffff81430e78>] dev_attr_store+0x18/0x30
[ 21.045785] [<ffffffff8126b6ba>] sysfs_kf_write+0x3a/0x50
[ 21.045786] [<ffffffff8126ad40>] kernfs_fop_write+0x120/0x170
[ 21.045789] [<ffffffff811f0b77>] __vfs_write+0x37/0x100
[ 21.045791] [<ffffffff811f38b8>] ? __sb_start_write+0x58/0x110
[ 21.045795] [<ffffffff81296d2d>] ? security_file_permission+0x3d/0xc0
[ 21.045796] [<ffffffff811f1279>] vfs_write+0xa9/0x190
[ 21.045797] [<ffffffff811f2075>] SyS_write+0x55/0xc0
[ 21.045800] [<ffffffff81067300>] ? do_page_fault+0x30/0x80
[ 21.045804] [<ffffffff816709ae>] entry_SYSCALL_64_fastpath+0x12/0x71
[ 21.045805] ---[ end trace fe228b836d8af405 ]---
The root cause is that CPU_UP_PREPARE is completely the wrong notifier
action from which to access cpu_data(), because smp_store_cpu_info()
won't have been executed by the target CPU at that point, which in turn
means that ->x86_cache_max_rmid and ->x86_cache_occ_scale haven't been
filled out.
Instead let's invoke our handler from CPU_STARTING and rename it
appropriately.
Reported-by: Tony Luck <tony.luck@intel.com>
Signed-off-by: Matt Fleming <matt.fleming@intel.com>
Signed-off-by: Peter Zijlstra (Intel) <peterz@infradead.org>
Cc: Ashok Raj <ashok.raj@intel.com>
Cc: Kanaka Juvva <kanaka.d.juvva@intel.com>
Cc: Linus Torvalds <torvalds@linux-foundation.org>
Cc: Peter Zijlstra <peterz@infradead.org>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: Vikas Shivappa <vikas.shivappa@intel.com>
Link: http://lkml.kernel.org/r/1438863163-14083-1-git-send-email-matt@codeblueprint.co.uk
Signed-off-by: Ingo Molnar <mingo@kernel.org>
-rw-r--r-- | arch/x86/kernel/cpu/perf_event_intel_cqm.c | 8 |
1 files changed, 3 insertions, 5 deletions
diff --git a/arch/x86/kernel/cpu/perf_event_intel_cqm.c b/arch/x86/kernel/cpu/perf_event_intel_cqm.c index 63eb68b73589..377e8f8ed391 100644 --- a/arch/x86/kernel/cpu/perf_event_intel_cqm.c +++ b/arch/x86/kernel/cpu/perf_event_intel_cqm.c | |||
@@ -1255,7 +1255,7 @@ static inline void cqm_pick_event_reader(int cpu) | |||
1255 | cpumask_set_cpu(cpu, &cqm_cpumask); | 1255 | cpumask_set_cpu(cpu, &cqm_cpumask); |
1256 | } | 1256 | } |
1257 | 1257 | ||
1258 | static void intel_cqm_cpu_prepare(unsigned int cpu) | 1258 | static void intel_cqm_cpu_starting(unsigned int cpu) |
1259 | { | 1259 | { |
1260 | struct intel_pqr_state *state = &per_cpu(pqr_state, cpu); | 1260 | struct intel_pqr_state *state = &per_cpu(pqr_state, cpu); |
1261 | struct cpuinfo_x86 *c = &cpu_data(cpu); | 1261 | struct cpuinfo_x86 *c = &cpu_data(cpu); |
@@ -1296,13 +1296,11 @@ static int intel_cqm_cpu_notifier(struct notifier_block *nb, | |||
1296 | unsigned int cpu = (unsigned long)hcpu; | 1296 | unsigned int cpu = (unsigned long)hcpu; |
1297 | 1297 | ||
1298 | switch (action & ~CPU_TASKS_FROZEN) { | 1298 | switch (action & ~CPU_TASKS_FROZEN) { |
1299 | case CPU_UP_PREPARE: | ||
1300 | intel_cqm_cpu_prepare(cpu); | ||
1301 | break; | ||
1302 | case CPU_DOWN_PREPARE: | 1299 | case CPU_DOWN_PREPARE: |
1303 | intel_cqm_cpu_exit(cpu); | 1300 | intel_cqm_cpu_exit(cpu); |
1304 | break; | 1301 | break; |
1305 | case CPU_STARTING: | 1302 | case CPU_STARTING: |
1303 | intel_cqm_cpu_starting(cpu); | ||
1306 | cqm_pick_event_reader(cpu); | 1304 | cqm_pick_event_reader(cpu); |
1307 | break; | 1305 | break; |
1308 | } | 1306 | } |
@@ -1373,7 +1371,7 @@ static int __init intel_cqm_init(void) | |||
1373 | goto out; | 1371 | goto out; |
1374 | 1372 | ||
1375 | for_each_online_cpu(i) { | 1373 | for_each_online_cpu(i) { |
1376 | intel_cqm_cpu_prepare(i); | 1374 | intel_cqm_cpu_starting(i); |
1377 | cqm_pick_event_reader(i); | 1375 | cqm_pick_event_reader(i); |
1378 | } | 1376 | } |
1379 | 1377 | ||