aboutsummaryrefslogtreecommitdiffstats
BranchCommit messageAuthorAge
ethernet-linux-4.14.ynet: phy: dp83td510: Add support for the DP83TD510 Ethernet PHYDan Murphy3 months
ethernet-linux-nextnet: phy: dp83tc811: Add init sequence for DP83TC811Dan Murphy4 months
ethernet-linux-3.18.ynet: phy: Backport the DP83TC811 to 3.18 kernelDan Murphy5 months
dp8381x_phynet: phy: Add dp83tc812, 3, 4 and 5 Ethernet PHYsDan Murphy6 months
dac8771_deviio: dac: Introduce the TI DAC8771 DAC driverDan Murphy7 months
dp83td510_phynet: phy: dp83td510: Add support for the DP83td510 Ethernet PHYDan Murphy7 months
dp83822_phy_bp_54net: phy: DP83822: Add ability to advertise Fiber connectionDan Murphy7 months
dp83720_drivernet: phy: Add the DP83TG720 PhyDan Murphy8 months
bcp_driverspower: bq25980: Add support for the BQ259xx familyDan Murphy8 months
tlv320adc310x_414ASoC: tas2562: Update shutdown GPIO propertyDan Murphy9 months
[...]
 
 
AgeCommit messageAuthorFilesLines
2019-02-15defconfig: Enable M_CAN for dra7HEADmasterDan Murphy1-0/+1
2019-02-14Revert "gfs2: read journal in large chunks to locate the head"Bob Peterson8-192/+134
2019-02-13Merge tag 'trace-v5.0-rc4' of git://git.kernel.org/pub/scm/linux/kernel/git/r...Linus Torvalds1-2/+4
2019-02-12Merge branch 'akpm' (patches from Andrew)Linus Torvalds7-28/+21
2019-02-12mm: proc: smaps_rollup: fix pss_locked calculationSandeep Patil1-8/+14
2019-02-12Rename include/{uapi => }/asm-generic/shmparam.h reallyMasahiro Yamada1-0/+0
2019-02-12Revert "mm: use early_pfn_to_nid in page_ext_init"Qian Cai2-4/+3
2019-02-12mm/gup: fix gup_pmd_range() for daxYu Zhao1-1/+2
2019-02-12Revert "mm: slowly shrink slabs with a relatively small number of objects"Dave Chinner1-10/+0
2019-02-12Revert "mm: don't reclaim inodes with many attached pages"Dave Chinner1-5/+2
[...]
 
Clone
https://git.ti.com/git/ti-analog-linux-kernel/dmurphy-analog.git
https://git.ti.com/cgit/ti-analog-linux-kernel/dmurphy-analog
git://git.ti.com/ti-analog-linux-kernel/dmurphy-analog.git
http://git.ti.com/git/ti-analog-linux-kernel/dmurphy-analog.git