aboutsummaryrefslogtreecommitdiffstats
blob: 7660dadb118327be6b61ff7e2bf03eb61858dbfc (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
/*
 * linux/sound/soc/codecs/tlv320aic326x.h
 *
 * Copyright (C) 2011 TI Solutions Pvt Ltd.
 *
 * Based on sound/soc/codecs/tlv320aic3262.c
 *
 * This package is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 * THIS PACKAGE IS PROVIDED ``AS IS'' AND WITHOUT ANY EXPRESS OR
 * IMPLIED WARRANTIES, INCLUDING, WITHOUT LIMITATION, THE IMPLIED
 * WARRANTIES OF MERCHANTIBILITY AND FITNESS FOR A PARTICULAR PURPOSE.
 *
 * The TLV320AIC3262 is a flexible, low-power, low-voltage stereo audio
 * codec with digital microphone inputs and programmable outputs.
 *
 * History:
 *
 * Rev 0.1   ASoC driver support    TI         20-01-2011
 *		The AIC325x ASoC driver is ported for the codec AIC3262.
 * Rev 0.2   ASoC driver support    TI         21-03-2011
 *		The AIC326x ASoC driver is updated for linux 2.6.32 Kernel.
 * Rev 0.3   ASoC driver support    TI         20-04-2011
 *		The AIC326x ASoC driver is ported to 2.6.35 omap4 kernel
 */

#ifndef _TLV320AIC3262_H
#define _TLV320AIC3262_H
#include "aic3xxx/aic3xxx_cfw.h"
#include "aic3xxx/aic3xxx_cfw_ops.h"

#define AUDIO_NAME "aic3262"
#define AIC3262_VERSION "1.1"
/* Macro to enable the inclusion of tiload kernel driver */
#define AIC3262_TiLoad
#undef AIC3262_SYNC_MODE
#define AIC3262_ASI1_MASTER
#undef AIC3262_ASI2_MASTER
#undef AIC3262_ASI3_MASTER
/* Macro for McBsp master / slave configuration */
#define AIC3262_MCBSP_SLAVE	/*3262 master */

/* Enable this macro allow for different ASI formats */
#undef ASI_MULTI_FMT

/* Enable or disable controls to have Input routing*/
#undef FULL_IN_CNTL
/* AIC3262 supported sample rate are 8k to 192k */
#define AIC3262_RATES	SNDRV_PCM_RATE_8000_192000

/* AIC3262 supports the word formats 16bits, 20bits, 24bits and 32 bits */
#define AIC3262_FORMATS	(SNDRV_PCM_FMTBIT_S16_LE | SNDRV_PCM_FMTBIT_S20_3LE \
			 | SNDRV_PCM_FMTBIT_S24_3LE | SNDRV_PCM_FMTBIT_S32_LE)

#define AIC3262_FREQ_12000000 12000000
#define AIC3262_FREQ_19200000 19200000
#define AIC3262_FREQ_24000000 24000000
#define AIC3262_FREQ_38400000 38400000
/* Audio data word length = 16-bits (default setting) */
#define AIC3262_WORD_LEN_16BITS		0x00
#define AIC3262_WORD_LEN_20BITS		0x01
#define AIC3262_WORD_LEN_24BITS		0x02
#define AIC3262_WORD_LEN_32BITS		0x03

/* sink: name of target widget */
#define AIC3262_WIDGET_NAME			0
/* control: mixer control name */
#define AIC3262_CONTROL_NAME			1
/* source: name of source name */
#define AIC3262_SOURCE_NAME			2

/* D15..D8 aic3262 register offset */
#define AIC3262_REG_OFFSET_INDEX		0
/* D7...D0 register data */
#define AIC3262_REG_DATA_INDEX			1

/* Serial data bus uses I2S mode (Default mode) */
#define AIC3262_I2S_MODE				0x00
#define AIC3262_DSP_MODE				0x01
#define AIC3262_RIGHT_JUSTIFIED_MODE			0x02
#define AIC3262_LEFT_JUSTIFIED_MODE			0x03

/* 8 bit mask value */
#define AIC3262_8BITS_MASK				0xFF

/* shift value for CLK_REG_3 register */
#define CLK_REG_3_SHIFT					6
/* shift value for DAC_OSR_MSB register */
#define DAC_OSR_MSB_SHIFT				4

/* number of codec specific register for configuration */
#define NO_FEATURE_REGS				2

/* AIC3262 register space */
/* Updated from 256 to support Page 3 registers */
#define	AIC3262_CACHEREGNUM				1024

#define AIC326X_TIME_DELAY					5
#define AIC326X_DELAY_COUNTER					100

struct aic3262_jack_data {
	struct snd_soc_jack *jack;
	int report;
};

struct aic3262_priv {
	u32 sysclk;
	s32 master;
	u8 stream_status;
	struct aic3262_jack_data hs_jack;
	struct workqueue_struct *workqueue;
	struct delayed_work delayed_work;
	struct input_dev *idev;
	struct snd_soc_codec *codec;
	struct mutex mutex;
	struct mutex cfw_mutex;
	struct cfw_state cfw_ps;
	struct cfw_state *cfw_p;
	struct aic3262_pdata *pdata;
	int mute_asi;	/* Bit 0 -> ASI1, Bit 1-> ASI2, Bit 2 -> ASI3 */
	int asi_fmt[2];
	int dsp_runstate;
	struct firmware *cur_fw;
	int isdefault_fw;
};

extern struct snd_soc_dai tlv320aic3262_dai;
void aic3262_hs_jack_detect(struct snd_soc_codec *codec,
			    struct snd_soc_jack *jack, int report);

#endif /* _TLV320AIC3262_H */