blob: 0f1864a9695d770404bf3cf326063911294cd756 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
|
# \\\//
# -(o o)-
#========================oOO==(_)==OOo=======================
#
# This file contains the exports needed for automating the
# build process of WLAN/Bluetooth components.
# Place this file in the same directory with wl12xx_build.sh/wl12xx_build_bt.sh
# build scripts. No need to run 'source setup-env', the build
# scripts will perfom it internaly.
#
#===========================================================
# User specific environment settings
export CROSS_COMPILE="arm-none-linux-gnueabi-"
export PATH="$PATH:<toolchain path>"
export ROOTFS=<path to root filesystem>
export WORK_SPACE=<working directory>
export KLIB_BUILD=<linux-kernel>
export BUILD_VERSION="r8"
# MACHINE_TYPE - The target machine type. Can have one of the following values: "am1808" , "omap3evm" , "am335x"
# This is needed to build bluetooth components.
# This parameter is not relevant for ti814x board.
export MACHINE_TYPE="am335x"
#===========================================================
export ARCH="arm"
export MY_PREFIX="/usr"
export MY_SYSCONFDIR="/etc"
export MY_LOCALSTATEDIR="/var"
export CC="${CROSS_COMPILE}gcc"
export CXX="${CROSS_COMPILE}g++"
export AR="${CROSS_COMPILE}ar"
export RANLIB="${CROSS_COMPILE}ranlib"
export CFLAGS="${CFLAGS} -I${ROOTFS}${MY_PREFIX}/include"
export CPPFLAGS="${CFLAGS}"
export LDFLAGS="${LDFLAGS} -L${ROOTFS}${MY_PREFIX}/lib"
export PKG_CONFIG_SYSROOT_DIR=${ROOTFS}
export PKG_CONFIG_PATH="${ROOTFS}${MY_PREFIX}/lib/pkgconfig:${ROOTFS}/lib/pkgconfig"
export PKG_CONFIG_LIBDIR=""
export PKG_CONFIG_ALLOW_SYSTEM_CFLAGS=""
export PKG_CONFIG_ALLOW_SYSTEM_LIBS=""
LS=/bin/ls
|