summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* uim: add init.d start scriptHEADR8.5_v3.18R8.5masterEyal Reizer2015-03-101-0/+34
* uim: Add command line args for passing sysfs node pathRoger Monk2015-03-102-13/+58
* uim: move from rfkill to sysfsPavan Savoy2011-02-012-483/+192
* Modified with Intel requirements for OBS buildJonathan DE CESCO2011-01-0413-1593/+57
* fix btsdio conflict when 2 hci interfaces are registeredJonathan DE CESCO2010-12-031-2/+2
* fix build warningsJonathan DE CESCO2010-12-031-0/+4
* Added BD address setting supportJonathan DE CESCO2010-12-032-144/+425
* Temporary fix for handling state and rfkill eventsJonathan DE CESCO2010-11-261-3/+3
* Updated with new version that removes module loadingJonathan DE CESCO2010-11-231-74/+61
* Modified COPYING license to GPLV2Jonathan DE CESCO2010-10-271-23/+339
* Enabling of autoconf buildJonathan DE CESCO2010-10-2615-79/+1272
* First UIM source commitJonathan DE CESCO2010-10-265-0/+784
* Adding READMEJonathan DE CESCO2010-10-261-0/+1