summaryrefslogtreecommitdiffstats
path: root/uim.c
blob: 6bde5ca3e4c6b51a9fac56fb4b7d2da89b5e49d7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
/*
 *  User Mode Init manager - For TI shared transport
 *
 *  This program is free software; you can redistribute it and/or modify
 *  it under the terms of the GNU General Public License as published by
 *  the Free Software Foundation; either version 2 of the License, or
 *  (at your option) any later version.
 *
 *  This program is distributed in the hope that it will be useful,
 *  but WITHOUT ANY WARRANTY; without even the implied warranty of
 *  MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 *  GNU General Public License for more details.
 *
 *  You should have received a copy of the GNU General Public License
 *  along with this program;if not, write to the Free Software
 *  Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA  02111-1307  USA
 */
#include <stdio.h>
#include <errno.h>
#include <fcntl.h>
#include <string.h>
#include <signal.h>
#include <sys/ioctl.h>
#include <termios.h>
#include <poll.h>
#include <stdint.h>
#include <stdlib.h>
#include <sys/stat.h>
#include <sys/utsname.h>

#include <unistd.h>
#include <time.h>

#include "uim.h"

/* Maintains the exit state of UIM*/
static int exiting;
static int line_discipline;
static int dev_fd;

static char install_sysfs_entry[48];
static char dev_name_sysfs[48];
static char baud_rate_sysfs[48];
static char flow_cntrl_sysfs[48];

/* BD address as string and a pointer to array of hex bytes */
char uim_bd_address[BD_ADDR_LEN];
bdaddr_t *bd_addr;

/*****************************************************************************/
#ifdef UIM_DEBUG
/*  Function to Read the firmware version
 *  module into the system. Currently used for
 *  debugging purpose, whenever the baud rate is changed
 */
void read_firmware_version(int dev_fd)
{
	int index = 0;
	char resp_buffer[20] = { 0 };
	unsigned char buffer[] = { 0x01, 0x01, 0x10, 0x00 };

	UIM_START_FUNC();
	UIM_VER(" wrote %d bytes", (int)write(dev_fd, buffer, 4));
	UIM_VER(" reading %d bytes", (int)read(dev_fd, resp_buffer, 15));

	for (index = 0; index < 15; index++)
		UIM_VER(" %x ", resp_buffer[index]);

	printf("\n");
}
#endif

/*****************************************************************************/
/* Function to read the HCI event from the given file descriptor
 *
 * This will parse the response received and returns error
 * if the required response is not received
 */
int read_hci_event(int fd, unsigned char *buf, int size)
{
	int remain, rd;
	int count = 0;
	int reading = 1;
	int rd_retry_count = 0;
	struct timespec tm = {0, 50*1000*1000};

	UIM_START_FUNC();

	UIM_VER(" read_hci_event");
	if (size <= 0)
		return -1;

	/* The first byte identifies the packet type. For HCI event packets, it
	 * should be 0x04, so we read until we get to the 0x04. */
	while (reading) {
		rd = read(fd, buf, 1);
		if (rd <= 0 && rd_retry_count++ < 4) {
			nanosleep(&tm, NULL);
			continue;
		} else if (rd_retry_count >= 4) {
			return -1;
		}

		if (buf[0] == RESP_PREFIX) {
			break;
		}
	}
	count++;

	/* The next two bytes are the event code and parameter total length. */
	while (count < 3) {
		rd = read(fd, buf + count, 3 - count);
		if (rd <= 0)
			return -1;
		count += rd;
	}

	/* Now we read the parameters. */
	if (buf[2] < (size - 3))
		remain = buf[2];
	else
		remain = size - 3;

	while ((count - 3) < remain) {
		rd = read(fd, buf + count, remain - (count - 3));
		if (rd <= 0)
			return -1;
		count += rd;
	}

	return count;
}

/* Function to read the Command complete event
 *
 * This will read the response for the change speed
 * command that was sent to configure the UART speed
 * with the custom baud rate
 */
static int read_command_complete(int fd, unsigned short opcode)
{
	command_complete_t resp;

	UIM_START_FUNC();

	UIM_VER(" Command complete started");
	if (read_hci_event(fd, (unsigned char *)&resp, sizeof(resp)) < 0) {
		UIM_ERR("Invalid response");
		return -1;
	}

	/* Response should be an event packet */
	if (resp.uart_prefix != HCI_EVENT_PKT) {
		UIM_ERR	("Error in response: not an event packet, 0x%02x!",
			 resp.uart_prefix);
		return -1;
	}

	/* Response should be a command complete event */
	if (resp.hci_hdr.evt != EVT_CMD_COMPLETE) {
		/* event must be event-complete */
		UIM_ERR("Error in response: not a cmd-complete event,0x%02x!",
			 resp.hci_hdr.evt);
		return -1;
	}

	if (resp.hci_hdr.plen < 4) {
		/* plen >= 4 for EVT_CMD_COMPLETE */
		UIM_ERR("Error in response: plen is not >= 4, but 0x%02x!",
				resp.hci_hdr.plen);
		return -1;
	}

	if (resp.cmd_complete.opcode != (unsigned short)opcode) {
		UIM_ERR("Error in response: opcode is 0x%04x, not 0x%04x!",
				resp.cmd_complete.opcode, opcode);
		return -1;
	}

	UIM_DBG("Command complete done");
	return resp.status == 0 ? 0 : -1;
}

/* Function to set the default baud rate
 *
 * The default baud rate of 115200 is set to the UART from the host side
 * by making a call to this function.This function is also called before
 * making a call to set the custom baud rate
 */
static int set_baud_rate(int dev_fd)
{
	UIM_START_FUNC();
	struct termios ti;

	tcflush(dev_fd, TCIOFLUSH);

	/* Get the attributes of UART */
	if (tcgetattr(dev_fd, &ti) < 0) {
		UIM_ERR(" Can't get port settings");
		return -1;
	}

	/* Change the UART attributes before
	 * setting the default baud rate*/
	cfmakeraw(&ti);

	ti.c_cflag |= 1;
	ti.c_cflag |= CRTSCTS;

	/* Set the attributes of UART after making
	 * the above changes
	 */
	tcsetattr(dev_fd, TCSANOW, &ti);

	/* Set the actual default baud rate */
	cfsetospeed(&ti, B115200);
	cfsetispeed(&ti, B115200);
	tcsetattr(dev_fd, TCSANOW, &ti);

	tcflush(dev_fd, TCIOFLUSH);
	UIM_DBG("set_baud_rate() done");

	return 0;
}


/* Function to set the UART custom baud rate.
 *
 * The UART baud rate has already been
 * set to default value 115200 before calling this function.
 * The baud rate is then changed to custom baud rate by this function*/
static int set_custom_baud_rate(int dev_fd, int baud_rate, int flow_ctrl)
{
	UIM_START_FUNC();

	struct termios ti;
	struct termios2 ti2;

	tcflush(dev_fd, TCIOFLUSH);
	/* Get the attributes of UART */
	if (tcgetattr(dev_fd, &ti) < 0) {
		UIM_ERR(" Can't get port settings");
		return -1;
	}

	/*Set the UART flow control */
	if (flow_ctrl)
		ti.c_cflag |= CRTSCTS;
	else
		ti.c_cflag &= ~CRTSCTS;

	/*
	 * Set the parameters associated with the UART
	 * The change will occur immediately by using TCSANOW
	 */
	if (tcsetattr(dev_fd, TCSANOW, &ti) < 0) {
		UIM_ERR(" Can't set port settings");
		return -1;
	}

	tcflush(dev_fd, TCIOFLUSH);

	/*Set the actual baud rate */
	ioctl(dev_fd, TCGETS2, &ti2);
	ti2.c_cflag &= ~CBAUD;
	ti2.c_cflag |= BOTHER;
	ti2.c_ospeed = baud_rate;
	ioctl(dev_fd, TCSETS2, &ti2);

	return 0;
}

/* Function to configure the UART
 * on receiving a notification from the ST KIM driver to install the line
 * discipline, this function does UART configuration necessary for the STK
 */
int st_uart_config(unsigned char install)
{
	int ldisc, len, fd, flow_ctrl;
	unsigned char buf[UART_DEV_NAME_LEN];
	uim_speed_change_cmd cmd;
	char uart_dev_name[UART_DEV_NAME_LEN];
	long cust_baud_rate;

	uim_bdaddr_change_cmd addr_cmd;

	UIM_START_FUNC();

	if (install == '1') {
		memset(buf, 0, UART_DEV_NAME_LEN);
		fd = open(DEV_NAME_SYSFS, O_RDONLY);
		if (fd < 0) {
			UIM_ERR("Can't open %s", DEV_NAME_SYSFS);
			return -1;
		}
		len = read(fd, buf, UART_DEV_NAME_LEN);
		if (len < 0) {
			UIM_ERR("read err (%s)", strerror(errno));
			close(fd);
			return len;
		}
		sscanf((const char*)buf, "%s", uart_dev_name);
		close(fd);

		memset(buf, 0, UART_DEV_NAME_LEN);
		fd = open(BAUD_RATE_SYSFS, O_RDONLY);
		if (fd < 0) {
			UIM_ERR("Can't open %s", BAUD_RATE_SYSFS);
			return -1;
		}
		len = read(fd, buf, UART_DEV_NAME_LEN);
		if (len < 0) {
			UIM_ERR("read err (%s)", strerror(errno));
			close(fd);
			return len;
		}
		close(fd);
		sscanf((const char*)buf, "%ld", &cust_baud_rate);

		memset(buf, 0, UART_DEV_NAME_LEN);
		fd = open(FLOW_CTRL_SYSFS, O_RDONLY);
		if (fd < 0) {
			UIM_ERR("Can't open %s", FLOW_CTRL_SYSFS);
			close(fd);
			return -1;
		}
		len = read(fd, buf, UART_DEV_NAME_LEN);
		if (len < 0) {
			UIM_ERR("read err (%s)", strerror(errno));
			close(fd);
			return len;
		}
		close(fd);
		sscanf((const char*)buf, "%d", &flow_ctrl);

		UIM_VER(" signal received, opening %s", uart_dev_name);

		dev_fd = open(uart_dev_name, O_RDWR);
		if (dev_fd < 0) {
			UIM_ERR("Can't open %s", uart_dev_name);
			return -1;
		}

		/*
		 * Set only the default baud rate.
		 * This will set the baud rate to default 115200
		 */
		if (set_baud_rate(dev_fd) < 0) {
			UIM_ERR("set_baudrate() failed");
			close(dev_fd);
			return -1;
		}

		fcntl(dev_fd, F_SETFL,fcntl(dev_fd, F_GETFL) | O_NONBLOCK);
		/* Set only the custom baud rate */
		if (cust_baud_rate != 115200) {

			UIM_VER("Setting speed to %ld", cust_baud_rate);
			/* Forming the packet for Change speed command */
			cmd.uart_prefix = HCI_COMMAND_PKT;
			cmd.hci_hdr.opcode = HCI_HDR_OPCODE;
			cmd.hci_hdr.plen = sizeof(unsigned long);
			cmd.speed = cust_baud_rate;

			/* Writing the change speed command to the UART
			 * This will change the UART speed at the controller
			 * side
			 */
			len = write(dev_fd, &cmd, sizeof(cmd));
			if (len < 0) {
				UIM_ERR("Failed to write speed-set command");
				close(dev_fd);
				return -1;
			}

			/* Read the response for the Change speed command */
			if (read_command_complete(dev_fd, HCI_HDR_OPCODE) < 0) {
				close(dev_fd);
				return -1;
			}

			UIM_VER("Speed changing to %ld, %d", cust_baud_rate, flow_ctrl);
			/* Set the actual custom baud rate at the host side */
			if (set_custom_baud_rate(dev_fd, cust_baud_rate, flow_ctrl) < 0) {
				UIM_ERR("set_custom_baud_rate() failed");
				close(dev_fd);
				return -1;
			}

			/* Set the uim BD address */
			if (uim_bd_address[0] != 0) {

				memset(&addr_cmd, 0, sizeof(addr_cmd));
				/* Forming the packet for change BD address command*/
				addr_cmd.uart_prefix = HCI_COMMAND_PKT;
				addr_cmd.hci_hdr.opcode = WRITE_BD_ADDR_OPCODE;
				addr_cmd.hci_hdr.plen = sizeof(bdaddr_t);
				memcpy(&addr_cmd.addr, bd_addr, sizeof(bdaddr_t));

				/* Writing the change BD address command to the UART
				 * This will change the change BD address  at the controller
				 * side
				 */
				len = write(dev_fd, &addr_cmd, sizeof(addr_cmd));
				if (len < 0) {
					UIM_ERR("Failed to write BD address command");
					close(dev_fd);
					return -1;
				}

				/* Read the response for the change BD address command */
				if (read_command_complete(dev_fd, WRITE_BD_ADDR_OPCODE) < 0) {
					close(dev_fd);
					return -1;
				}
				UIM_VER("BD address changed to %s", uim_bd_address);
			}
#ifdef UIM_DEBUG
			read_firmware_version(dev_fd);
#endif
		}

		/* After the UART speed has been changed, the IOCTL is
		 * is called to set the line discipline to N_TI_WL
		 */
		ldisc = N_TI_WL;
		if (ioctl(dev_fd, TIOCSETD, &ldisc) < 0) {
			UIM_ERR(" Can't set line discipline");
			close(dev_fd);
			return -1;
		}
		UIM_DBG("Installed N_TI_WL Line displine");
	}
	else {
		UIM_DBG("Un-Installed N_TI_WL Line displine");
		/* UNINSTALL_N_TI_WL - When the Signal is received from KIM */
		/* closing UART fd */
		close(dev_fd);
	}
	return 0;
}

/* Function to convert the BD address from ascii to hex value */
bdaddr_t *strtoba(const char *str)
{
        const char *ptr = str;
        int i;

        uint8_t *ba = malloc(sizeof(bdaddr_t));
        if (!ba)
                return NULL;

        for (i = 0; i < 6; i++) {
                ba[i] = (uint8_t) strtol(ptr, NULL, 16);
                if (i != 5 && !(ptr = strchr(ptr, ':')))
                        ptr = ":00:00:00:00:00";
                ptr++;
        }

        return (bdaddr_t *) ba;
}

void usage(void)
{
	UIM_ERR("Invalid arguments");
	UIM_ERR("Usage: uim [ -f <path-to-sysfs-kim> ] [ -b <bd address XX:XX:XX:XX:XX:XX> ]");
}

/*****************************************************************************/
int main(int argc, char *argv[])
{
	int opt;
	char *arg_kim_path = NULL, *arg_bd_addr = NULL, *temp_path = KIM_SYSFS_BASE;
	int st_fd, err;
	unsigned char install;
	struct pollfd 	p;

	UIM_START_FUNC();
	err = 0;

	/* Parse the user input */
	while ((opt = getopt (argc, argv, "f:b:")) != -1) {
		switch (opt) {
			case 'f':
				arg_kim_path = optarg;
				break;
			case 'b':
				arg_bd_addr = optarg;
				break;
			default:
				usage();
				return -1;
		}
	}

	if (arg_kim_path != NULL) {
		temp_path = arg_kim_path;
		if( strlen(temp_path) > (sizeof(install_sysfs_entry)-10) ) {
			UIM_ERR("Path to sysfs node too long");
			return -1;
		}
	}
	strcpy(install_sysfs_entry, temp_path);
	strcpy(dev_name_sysfs, temp_path);
	strcpy(baud_rate_sysfs, temp_path);
	strcpy(flow_cntrl_sysfs, temp_path);

	strcat(install_sysfs_entry, "/install");
	strcat(dev_name_sysfs, "/dev_name");
	strcat(baud_rate_sysfs, "/baud_rate");
	strcat(flow_cntrl_sysfs, "/flow_cntrl");

	UIM_DBG("install = %s", install_sysfs_entry);
	UIM_DBG("dev_name = %s", dev_name_sysfs);
	UIM_DBG("baud_rate = %s", baud_rate_sysfs);
	UIM_DBG("flow_cntrl = %s", flow_cntrl_sysfs);

	if (arg_bd_addr != NULL) {
		if (strlen(arg_bd_addr) != BD_ADDR_LEN) {
			usage();
			return -1;
		}
		UIM_DBG("Address = %s", arg_bd_addr);
		/* BD address passed as string in xx:xx:xx:xx:xx:xx format */
		strncpy(uim_bd_address, arg_bd_addr, sizeof(uim_bd_address));
		bd_addr = strtoba(uim_bd_address);
	}

	line_discipline = N_TI_WL;

	st_fd = open(INSTALL_SYSFS_ENTRY, O_RDONLY);
	if (st_fd < 0) {
		UIM_DBG("unable to open %s(%s)", INSTALL_SYSFS_ENTRY, strerror(errno));
		return -1;
	}

RE_POLL:
	/* read to start proper poll */
	err = read(st_fd, &install, 1);
	/* special case where bluetoothd starts before the UIM, and UIM
	 * needs to turn on bluetooth because of that.
	 */
	if ((err > 0) && install == '1') {
		UIM_DBG("install set previously...");
		st_uart_config(install);
	}

	UIM_DBG("begin polling...");

	memset(&p, 0, sizeof(p));
	p.fd = st_fd;
	p.events = POLLERR | POLLPRI;

	while (!exiting) {
		p.revents = 0;
		err = poll(&p, 1, -1);
		UIM_DBG("poll broke due to event %d(PRI:%d/ERR:%d)\n", p.revents, POLLPRI, POLLERR);
		if (err < 0 && errno == EINTR)
			continue;
		if (err)
			break;
	}

	close(st_fd);
	st_fd = open(INSTALL_SYSFS_ENTRY, O_RDONLY);
	if (st_fd < 0) {
		UIM_DBG("unable to open %s (%s)", INSTALL_SYSFS_ENTRY, strerror(errno));
		return -1;
	}

	if (!exiting)
	{
		err = read(st_fd, &install, 1);
		UIM_DBG("read %c from install \n", install);
		if (err > 0)
			st_uart_config(install);
		goto RE_POLL;
	}

	close(st_fd);
	return 0;
}