diff options
author | Praneeth Bajjuri | 2017-10-27 07:34:59 -0500 |
---|---|---|
committer | Dan Murphy | 2017-11-10 08:48:29 -0600 |
commit | 308829dfb0c3292b19932e9e4e28c3067dae52ba (patch) | |
tree | e450f932305c281935fe47541de51ce51ea3afbe | |
parent | 50d6fd77d0040ab13dd6fa00292546599ddfb368 (diff) | |
download | kernel-integration-tree-integration-ti-android-linux-4.9.y.tar.gz kernel-integration-tree-integration-ti-android-linux-4.9.y.tar.xz kernel-integration-tree-integration-ti-android-linux-4.9.y.zip |
ti_config_fragments: android.cfg: Enable Android fragment fileintegration-ti-android-linux-4.9.y
Android base feature branch is pulled from
https://android.googlesource.com/kernel/common.git
to ti-android-linux-<lts> integration branch directly.
The android-*.config files in <root>/kernel/configs/* are meant to
be used as a base for an Android kernel config.
All android devices should have the options in android-base.config enabled.
While not mandatory, the options in android-recommended.config
enable advanced Android features.
ti_config_fragments/android.cfg fragment is created to enable any addional
configuration/feature is required to add or override any
additional features that are required to productize android for
TI devices.
In this patch, extending commandline to include android required options
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | ti_config_fragments/android.cfg | 12 |
1 files changed, 12 insertions, 0 deletions
diff --git a/ti_config_fragments/android.cfg b/ti_config_fragments/android.cfg new file mode 100644 index 000000000000..5b50a1c73982 --- /dev/null +++ b/ti_config_fragments/android.cfg | |||
@@ -0,0 +1,12 @@ | |||
1 | ############################################################################### | ||
2 | # TI Android Config Options | ||
3 | # Use to set additional android options exclusively for TI products | ||
4 | # Note: | ||
5 | # Use kernel/configs/android-base.config to set google android base options | ||
6 | # Use kernel/configs/android-recommended.config to set google android | ||
7 | # recommended options | ||
8 | ############################################################################### | ||
9 | CONFIG_MODULES=y | ||
10 | CONFIG_CMDLINE="root=/dev/mmcblk0p2 rw init=/init rootfstype=ext4 rootwait console=ttyS2,115200 androidboot.console=ttyS2 androidboot.hardware=am57xevmboard" | ||
11 | CONFIG_CMDLINE_EXTEND=y | ||
12 | CONFIG_ARM_ATAG_DTB_COMPAT_CMDLINE_EXTEND=y | ||