diff options
author | Yang Sheng | 2017-10-07 17:36:54 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2017-11-08 03:08:36 -0600 |
commit | a513df5968ad2bb58c783979a541c9159b00e44f (patch) | |
tree | 0d79dd62b186881674662e7870816bb9236b1095 | |
parent | c3f0c2c140005fc041eb6eb5364af46d5ca47e27 (diff) | |
download | kernel-integration-tree-a513df5968ad2bb58c783979a541c9159b00e44f.tar.gz kernel-integration-tree-a513df5968ad2bb58c783979a541c9159b00e44f.tar.xz kernel-integration-tree-a513df5968ad2bb58c783979a541c9159b00e44f.zip |
staging: lustre: llite: don't invoke direct_IO for the EOF case
[ Upstream commit 77759771fb95420d23876cb104ab65c022613325 ]
The function generic_file_read_iter() does not check EOF
before invoke direct_IO callback. So we have to check it
ourselves.
Signed-off-by: Yang Sheng <yang.sheng@intel.com>
Intel-bug-id: https://jira.hpdd.intel.com/browse/LU-8969
Reviewed-on: https://review.whamcloud.com/24552
Reviewed-by: Bob Glossman <bob.glossman@intel.com>
Reviewed-by: Bobi Jam <bobijam@hotmail.com>
Reviewed-by: Oleg Drokin <oleg.drokin@intel.com>
Signed-off-by: James Simmons <jsimmons@infradead.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Signed-off-by: Sasha Levin <alexander.levin@verizon.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/staging/lustre/lustre/llite/rw26.c | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/drivers/staging/lustre/lustre/llite/rw26.c b/drivers/staging/lustre/lustre/llite/rw26.c index 26f3a37873a7..0cb70c3a1a0b 100644 --- a/drivers/staging/lustre/lustre/llite/rw26.c +++ b/drivers/staging/lustre/lustre/llite/rw26.c | |||
@@ -354,6 +354,10 @@ static ssize_t ll_direct_IO_26(struct kiocb *iocb, struct iov_iter *iter) | |||
354 | if (!lli->lli_has_smd) | 354 | if (!lli->lli_has_smd) |
355 | return -EBADF; | 355 | return -EBADF; |
356 | 356 | ||
357 | /* Check EOF by ourselves */ | ||
358 | if (iov_iter_rw(iter) == READ && file_offset >= i_size_read(inode)) | ||
359 | return 0; | ||
360 | |||
357 | /* FIXME: io smaller than PAGE_SIZE is broken on ia64 ??? */ | 361 | /* FIXME: io smaller than PAGE_SIZE is broken on ia64 ??? */ |
358 | if ((file_offset & ~PAGE_MASK) || (count & ~PAGE_MASK)) | 362 | if ((file_offset & ~PAGE_MASK) || (count & ~PAGE_MASK)) |
359 | return -EINVAL; | 363 | return -EINVAL; |