aboutsummaryrefslogblamecommitdiffstats
blob: 0d42949df6c29aaee124655ec3a96f5224ce06c4 (plain) (tree)
1
2
3
4
5
6
7
8
9



                                                                    
                            
                           

                                                                    
                            


                                                                    
                            


                                                                    

                            
 
                                                                     
                            
                            
 


                                                                     
ST SPEAr Platforms Device Tree Bindings
---------------------------------------

Boards with the ST SPEAr600 SoC shall have the following properties:
Required root node property:
compatible = "st,spear600";

Boards with the ST SPEAr300 SoC shall have the following properties:
Required root node property:
compatible = "st,spear300";

Boards with the ST SPEAr310 SoC shall have the following properties:
Required root node property:
compatible = "st,spear310";

Boards with the ST SPEAr320 SoC shall have the following properties:
Required root node property:
compatible = "st,spear320";

Boards with the ST SPEAr1310 SoC shall have the following properties:
Required root node property:
compatible = "st,spear1310";

Boards with the ST SPEAr1340 SoC shall have the following properties:
Required root node property:
compatible = "st,spear1340";