aboutsummaryrefslogblamecommitdiffstats
blob: 3b3302fe399b95ee4aba829e20496d020407ce75 (plain) (tree)


















                                                                     
Analog Devices SSM2602, SSM2603 and SSM2604 I2S audio CODEC devices

SSM2602 support both I2C and SPI as the configuration interface,
the selection is made by the MODE strap-in pin.
SSM2603 and SSM2604 only support I2C as the configuration interface.

Required properties:

  - compatible : One of "adi,ssm2602", "adi,ssm2603" or "adi,ssm2604"

  - reg : the I2C address of the device for I2C, the chip select
          number for SPI.

 Example:

	ssm2602: ssm2602@1a {
		compatible = "adi,ssm2602";
		reg = <0x1a>;
	};