aboutsummaryrefslogblamecommitdiffstats
blob: ec3df3abba0cf06dec5252b8564a35c1efd7aa0a (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12











                                                                   

                                                





                                          

                                   
  
AK5386 Single-ended 24-Bit 192kHz delta-sigma ADC

This device has no control interface.

Required properties:

  - compatible : "asahi-kasei,ak5386"

Optional properties:

  - reset-gpio : a GPIO spec for the reset/power down pin.
		 If specified, it will be deasserted at probe time.
  - va-supply : a regulator spec, providing 5.0V
  - vd-supply : a regulator spec, providing 3.3V

Example:

spdif: ak5386@0 {
	compatible = "asahi-kasei,ak5386";
	reset-gpio = <&gpio0 23>;
	va-supply = <&vdd_5v0_reg>;
	vd-supply = <&vdd_3v3_reg>;
};