aboutsummaryrefslogblamecommitdiffstats
blob: 318a4c82f17f8781d3e18a4cc110ade66cd8386b (plain) (tree)
1
2
3
4
5
6
7
8
9
10









                                      





                                                      





                                      
MAX98095 audio CODEC

This device supports I2C only.

Required properties:

- compatible : "maxim,max98095".

- reg : The I2C address of the device.

Optional properties:

- clocks: The phandle of the master clock to the CODEC

- clock-names: Should be "mclk"

Example:

max98095: codec@11 {
	compatible = "maxim,max98095";
	reg = <0x11>;
};