aboutsummaryrefslogblamecommitdiffstats
blob: 28645a2ff885e029de228ce9a599b21ff0ef9461 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11





                                         




                                                                   






                                           
Maxim MAX98357A audio DAC

This node models the Maxim MAX98357A DAC.

Required properties:
- compatible   : "maxim,max98357a"

Optional properties:
- sdmode-gpios : GPIO specifier for the chip's SD_MODE pin.
        If this option is not specified then driver does not manage
        the pin state (e.g. chip is always on).

Example:

max98357a {
	compatible = "maxim,max98357a";
	sdmode-gpios = <&qcom_pinmux 25 0>;
};