aboutsummaryrefslogblamecommitdiffstats
blob: c57cbd65736cfaf4bd67c0801fcd86dca19ef106 (plain) (tree)
1
2
3
4
5
6
7
8
9


                    

                                                                               
                                                                          
                                                                          
                                                             
                                                                              

                                                                               
                                                                             



                                                                               





                                                                                 


                                                                                 


                                                                                 


                                                                                 


                                                                                 

                                                                                 


                                                                                     



                                                                               
                                                       
                                                                                   


                                                                               
 
                       





                                                                   
 





                                                          
                            
                               
                                                                             


                                                   


                                                                  
 




















                                                                                         
                        







                                              

          




                                










                                 
                        

                                                                 

                                                              


                                                                 

                                                              


                                                                 

                                                              


                                                                 

                                                              


                                                                 

                                                              


                                                                 

                                                              


                                                                 

                                                              


                                                                 

                                                              


                                                                 

                                                              


                                                                 

                                                              
                  




                                                                 

                                                                                              


                                                                 

                                                                                              


                                                                 

                                                                                              


                                                                 

                                                                                              


                                                                 

                                                                                              


                                                                 

                                                                                              


                                                                 

                                                                                              


                                                                 

                                                                                              


                                                                 

                                                                                              


                                                                 

                                                                                              





















                                                 
Renesas R-Car sound

Required properties:
- compatible			: "renesas,rcar_sound-<soctype>", fallbacks
				  "renesas,rcar_sound-gen1" if generation1, and
				  "renesas,rcar_sound-gen2" if generation2
				  "renesas,rcar_sound-gen3" if generation3
				  Examples with soctypes are:
				    - "renesas,rcar_sound-r8a7778" (R-Car M1A)
				    - "renesas,rcar_sound-r8a7790" (R-Car H2)
				    - "renesas,rcar_sound-r8a7791" (R-Car M2-W)
				    - "renesas,rcar_sound-r8a7795" (R-Car H3)
- reg				: Should contain the register physical address.
				  required register is
				   SRU/ADG/SSI      if generation1
				   SRU/ADG/SSIU/SSI if generation2
- rcar_sound,ssi		: Should contain SSI feature.
				  The number of SSI subnode should be same as HW.
				  see below for detail.
- rcar_sound,src		: Should contain SRC feature.
				  The number of SRC subnode should be same as HW.
				  see below for detail.
- rcar_sound,ctu		: Should contain CTU feature.
				  The number of CTU subnode should be same as HW.
				  see below for detail.
- rcar_sound,mix		: Should contain MIX feature.
				  The number of MIX subnode should be same as HW.
				  see below for detail.
- rcar_sound,dvc		: Should contain DVC feature.
				  The number of DVC subnode should be same as HW.
				  see below for detail.
- rcar_sound,dai		: DAI contents.
				  The number of DAI subnode should be same as HW.
				  see below for detail.
- #sound-dai-cells		: it must be 0 if your system is using single DAI
				  it must be 1 if your system is using multi  DAI
- #clock-cells			: it must be 0 if your system has audio_clkout
				  it must be 1 if your system has audio_clkout0/1/2/3
- clock-frequency		: for all audio_clkout0/1/2/3

SSI subnode properties:
- interrupts			: Should contain SSI interrupt for PIO transfer
- shared-pin			: if shared clock pin
- pio-transfer			: use PIO transfer mode
- no-busif			: BUSIF is not ussed when [mem -> SSI] via DMA case
- dma				: Should contain Audio DMAC entry
- dma-names			: SSI  case "rx"  (=playback), "tx"  (=capture)
				  SSIU case "rxu" (=playback), "txu" (=capture)

SRC subnode properties:
- dma				: Should contain Audio DMAC entry
- dma-names			: "rx" (=playback), "tx" (=capture)

DVC subnode properties:
- dma				: Should contain Audio DMAC entry
- dma-names			: "tx" (=playback/capture)

DAI subnode properties:
- playback			: list of playback modules
- capture			: list of capture  modules

Example:

rcar_sound: sound@ec500000 {
	#sound-dai-cells = <1>;
	compatible = "renesas,rcar_sound-r8a7791", "renesas,rcar_sound-gen2";
	reg =	<0 0xec500000 0 0x1000>, /* SCU */
		<0 0xec5a0000 0 0x100>,  /* ADG */
		<0 0xec540000 0 0x1000>, /* SSIU */
		<0 0xec541000 0 0x1280>, /* SSI */
		<0 0xec740000 0 0x200>;  /* Audio DMAC peri peri*/
	reg-names = "scu", "adg", "ssiu", "ssi", "audmapp";

	clocks = <&mstp10_clks R8A7790_CLK_SSI_ALL>,
		<&mstp10_clks R8A7790_CLK_SSI9>, <&mstp10_clks R8A7790_CLK_SSI8>,
		<&mstp10_clks R8A7790_CLK_SSI7>, <&mstp10_clks R8A7790_CLK_SSI6>,
		<&mstp10_clks R8A7790_CLK_SSI5>, <&mstp10_clks R8A7790_CLK_SSI4>,
		<&mstp10_clks R8A7790_CLK_SSI3>, <&mstp10_clks R8A7790_CLK_SSI2>,
		<&mstp10_clks R8A7790_CLK_SSI1>, <&mstp10_clks R8A7790_CLK_SSI0>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC9>, <&mstp10_clks R8A7790_CLK_SCU_SRC8>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC7>, <&mstp10_clks R8A7790_CLK_SCU_SRC6>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC5>, <&mstp10_clks R8A7790_CLK_SCU_SRC4>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC3>, <&mstp10_clks R8A7790_CLK_SCU_SRC2>,
		<&mstp10_clks R8A7790_CLK_SCU_SRC1>, <&mstp10_clks R8A7790_CLK_SCU_SRC0>,
		<&mstp10_clks R8A7790_CLK_SCU_DVC0>, <&mstp10_clks R8A7790_CLK_SCU_DVC1>,
		<&audio_clk_a>, <&audio_clk_b>, <&audio_clk_c>, <&m2_clk>;
	clock-names = "ssi-all",
			"ssi.9", "ssi.8", "ssi.7", "ssi.6", "ssi.5",
			"ssi.4", "ssi.3", "ssi.2", "ssi.1", "ssi.0",
			"src.9", "src.8", "src.7", "src.6", "src.5",
			"src.4", "src.3", "src.2", "src.1", "src.0",
			"dvc.0", "dvc.1",
			"clk_a", "clk_b", "clk_c", "clk_i";

	rcar_sound,dvc {
		dvc0: dvc@0 {
			dmas = <&audma0 0xbc>;
			dma-names = "tx";
		};
		dvc1: dvc@1 {
			dmas = <&audma0 0xbe>;
			dma-names = "tx";
		};
	};

	rcar_sound,mix {
		mix0: mix@0 { };
		mix1: mix@1 { };
	};

	rcar_sound,ctu {
		ctu00: ctu@0 { };
		ctu01: ctu@1 { };
		ctu02: ctu@2 { };
		ctu03: ctu@3 { };
		ctu10: ctu@4 { };
		ctu11: ctu@5 { };
		ctu12: ctu@6 { };
		ctu13: ctu@7 { };
	};

	rcar_sound,src {
		src0: src@0 {
			interrupts = <0 352 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x85>, <&audma1 0x9a>;
			dma-names = "rx", "tx";
		};
		src1: src@1 {
			interrupts = <0 353 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x87>, <&audma1 0x9c>;
			dma-names = "rx", "tx";
		};
		src2: src@2 {
			interrupts = <0 354 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x89>, <&audma1 0x9e>;
			dma-names = "rx", "tx";
		};
		src3: src@3 {
			interrupts = <0 355 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x8b>, <&audma1 0xa0>;
			dma-names = "rx", "tx";
		};
		src4: src@4 {
			interrupts = <0 356 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x8d>, <&audma1 0xb0>;
			dma-names = "rx", "tx";
		};
		src5: src@5 {
			interrupts = <0 357 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x8f>, <&audma1 0xb2>;
			dma-names = "rx", "tx";
		};
		src6: src@6 {
			interrupts = <0 358 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x91>, <&audma1 0xb4>;
			dma-names = "rx", "tx";
		};
		src7: src@7 {
			interrupts = <0 359 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x93>, <&audma1 0xb6>;
			dma-names = "rx", "tx";
		};
		src8: src@8 {
			interrupts = <0 360 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x95>, <&audma1 0xb8>;
			dma-names = "rx", "tx";
		};
		src9: src@9 {
			interrupts = <0 361 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x97>, <&audma1 0xba>;
			dma-names = "rx", "tx";
		};
	};

	rcar_sound,ssi {
		ssi0: ssi@0 {
			interrupts = <0 370 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x01>, <&audma1 0x02>, <&audma0 0x15>, <&audma1 0x16>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi1: ssi@1 {
			interrupts = <0 371 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x03>, <&audma1 0x04>, <&audma0 0x49>, <&audma1 0x4a>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi2: ssi@2 {
			interrupts = <0 372 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x05>, <&audma1 0x06>, <&audma0 0x63>, <&audma1 0x64>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi3: ssi@3 {
			interrupts = <0 373 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x07>, <&audma1 0x08>, <&audma0 0x6f>, <&audma1 0x70>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi4: ssi@4 {
			interrupts = <0 374 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x09>, <&audma1 0x0a>, <&audma0 0x71>, <&audma1 0x72>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi5: ssi@5 {
			interrupts = <0 375 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x0b>, <&audma1 0x0c>, <&audma0 0x73>, <&audma1 0x74>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi6: ssi@6 {
			interrupts = <0 376 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x0d>, <&audma1 0x0e>, <&audma0 0x75>, <&audma1 0x76>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi7: ssi@7 {
			interrupts = <0 377 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x0f>, <&audma1 0x10>, <&audma0 0x79>, <&audma1 0x7a>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi8: ssi@8 {
			interrupts = <0 378 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x11>, <&audma1 0x12>, <&audma0 0x7b>, <&audma1 0x7c>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
		ssi9: ssi@9 {
			interrupts = <0 379 IRQ_TYPE_LEVEL_HIGH>;
			dmas = <&audma0 0x13>, <&audma1 0x14>, <&audma0 0x7d>, <&audma1 0x7e>;
			dma-names = "rx", "tx", "rxu", "txu";
		};
	};

	rcar_sound,dai {
		dai0 {
			playback = <&ssi5 &src5>;
			capture  = <&ssi6>;
		};
		dai1 {
			playback = <&ssi3>;
		};
		dai2 {
			capture  = <&ssi4>;
		};
		dai3 {
			playback = <&ssi7>;
		};
		dai4 {
			capture  = <&ssi8>;
		};
	};
};