aboutsummaryrefslogblamecommitdiffstats
blob: ec3d9e7004b59edb173d54ea715c807993b2da68 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15














                                                                                                  
Analog Devices SSM4567 audio amplifier

This device supports I2C only.

Required properties:
  - compatible : Must be "adi,ssm4567"
  - reg : the I2C address of the device. This will either be 0x34 (LR_SEL/ADDR connected to AGND),
	0x35 (LR_SEL/ADDR connected to IOVDD) or 0x36 (LR_SEL/ADDR open).

Example:

	ssm4567: ssm4567@34 {
		compatible = "adi,ssm4567";
		reg = <0x34>;
	};