aboutsummaryrefslogblamecommitdiffstats
blob: c92966bd5488b8b8b3032b58228ba8542d9962cb (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15














                                                                      










                                                 
  
* Allwinner A10 Codec

Required properties:
- compatible: must be either "allwinner,sun4i-a10-codec" or
  "allwinner,sun7i-a20-codec"
- reg: must contain the registers location and length
- interrupts: must contain the codec interrupt
- dmas: DMA channels for tx and rx dma. See the DMA client binding,
	Documentation/devicetree/bindings/dma/dma.txt
- dma-names: should include "tx" and "rx".
- clocks: a list of phandle + clock-specifer pairs, one for each entry
  in clock-names.
- clock-names: should contain followings:
   - "apb": the parent APB clock for this controller
   - "codec": the parent module clock

Example:
codec: codec@01c22c00 {
	#sound-dai-cells = <0>;
	compatible = "allwinner,sun7i-a20-codec";
	reg = <0x01c22c00 0x40>;
	interrupts = <0 30 4>;
	clocks = <&apb0_gates 0>, <&codec_clk>;
	clock-names = "apb", "codec";
	dmas = <&dma 0 19>, <&dma 0 19>;
	dma-names = "rx", "tx";
};