aboutsummaryrefslogblamecommitdiffstats
blob: fa1a32b85577db40322c4ee9655a9da77d983261 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18

















                                                                    
WM8510 audio CODEC

This device supports both I2C and SPI (configured with pin strapping
on the board).

Required properties:

  - compatible : "wlf,wm8510"

  - reg : the I2C address of the device for I2C, the chip select
          number for SPI.

Example:

codec: wm8510@1a {
	compatible = "wlf,wm8510";
	reg = <0x1a>;
};