aboutsummaryrefslogblamecommitdiffstats
blob: 8eee6128210552e0d8decfedeffbc0b216a9ec21 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12











                                                                    





















                                                   

        
                  


                                  
WM8753 audio CODEC

This device supports both I2C and SPI (configured with pin strapping
on the board).

Required properties:

  - compatible : "wlf,wm8753"

  - reg : the I2C address of the device for I2C, the chip select
          number for SPI.

Pins on the device (for linking into audio routes):

  * LOUT1
  * LOUT2
  * ROUT1
  * ROUT2
  * MONO1
  * MONO2
  * OUT3
  * OUT4
  * LINE1
  * LINE2
  * RXP
  * RXN
  * ACIN
  * ACOP
  * MIC1N
  * MIC1
  * MIC2N
  * MIC2
  * Mic Bias

Example:

codec: wm8753@1a {
	compatible = "wlf,wm8753";
	reg = <0x1a>;
};