aboutsummaryrefslogblamecommitdiffstats
blob: 8f2237eb348574cfeb56eb7af844be63e1e3184e (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14













                                                   
                





                                                                             


                                                                       
 
                                                                     
                                                                                
 
                     
                                                                                   
 





                                                                         

 
                                                                               



                    



                                                                                   



                    






                                                                                
                                                                           


                    





                                                                  

                      














                                                                    
                              
/*
 * OF helpers for the MDIO (Ethernet PHY) API
 *
 * Copyright (c) 2009 Secret Lab Technologies, Ltd.
 *
 * This file is released under the GPLv2
 */

#ifndef __LINUX_OF_MDIO_H
#define __LINUX_OF_MDIO_H

#include <linux/phy.h>
#include <linux/of.h>

#ifdef CONFIG_OF
extern int of_mdiobus_register(struct mii_bus *mdio, struct device_node *np);
extern struct phy_device *of_phy_find_device(struct device_node *phy_np);
extern struct phy_device *of_phy_connect(struct net_device *dev,
					 struct device_node *phy_np,
					 void (*hndlr)(struct net_device *),
					 u32 flags, phy_interface_t iface);
struct phy_device *of_phy_attach(struct net_device *dev,
				 struct device_node *phy_np, u32 flags,
				 phy_interface_t iface);

extern struct mii_bus *of_mdio_find_bus(struct device_node *mdio_np);
extern int of_mdio_parse_addr(struct device *dev, const struct device_node *np);

#else /* CONFIG_OF */
static inline int of_mdiobus_register(struct mii_bus *mdio, struct device_node *np)
{
	/*
	 * Fall back to the non-DT function to register a bus.
	 * This way, we don't have to keep compat bits around in drivers.
	 */

	return mdiobus_register(mdio);
}

static inline struct phy_device *of_phy_find_device(struct device_node *phy_np)
{
	return NULL;
}

static inline struct phy_device *of_phy_connect(struct net_device *dev,
						struct device_node *phy_np,
						void (*hndlr)(struct net_device *),
						u32 flags, phy_interface_t iface)
{
	return NULL;
}

static inline struct phy_device *of_phy_attach(struct net_device *dev,
					       struct device_node *phy_np,
					       u32 flags, phy_interface_t iface)
{
	return NULL;
}

static inline struct mii_bus *of_mdio_find_bus(struct device_node *mdio_np)
{
	return NULL;
}

static inline int of_mdio_parse_addr(struct device *dev,
				     const struct device_node *np)
{
	return -ENOSYS;
}
#endif /* CONFIG_OF */

#if defined(CONFIG_OF) && defined(CONFIG_FIXED_PHY)
extern int of_phy_register_fixed_link(struct device_node *np);
extern bool of_phy_is_fixed_link(struct device_node *np);
#else
static inline int of_phy_register_fixed_link(struct device_node *np)
{
	return -ENOSYS;
}
static inline bool of_phy_is_fixed_link(struct device_node *np)
{
	return false;
}
#endif


#endif /* __LINUX_OF_MDIO_H */