aboutsummaryrefslogblamecommitdiffstats
blob: 7e09244bb6797509d6024c0c624c40289ee5d213 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15














                                                                















                                                                        


                                                                             

  


                                                  
                                                                               
 
                                                         

                            
/*
 * Definitions for building a device tree by calling into the
 * Open Firmware PROM.
 *
 * Copyright (C) 2010  Andres Salomon <dilinger@queued.net>
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License
 * as published by the Free Software Foundation; either version
 * 2 of the License, or (at your option) any later version.
 */

#ifndef _LINUX_OF_PDT_H
#define _LINUX_OF_PDT_H

/* overridable operations for calling into the PROM */
struct of_pdt_ops {
	/*
	 * buf should be 32 bytes; return 0 on success.
	 * If prev is NULL, the first property will be returned.
	 */
	int (*nextprop)(phandle node, char *prev, char *buf);

	/* for both functions, return proplen on success; -1 on error */
	int (*getproplen)(phandle node, const char *prop);
	int (*getproperty)(phandle node, const char *prop, char *buf,
			int bufsize);

	/* phandles are 0 if no child or sibling exists */
	phandle (*getchild)(phandle parent);
	phandle (*getsibling)(phandle node);

	/* return 0 on success; fill in 'len' with number of bytes in path */
	int (*pkg2path)(phandle node, char *buf, const int buflen, int *len);
};

extern void *prom_early_alloc(unsigned long size);

/* for building the device tree */
extern void of_pdt_build_devicetree(phandle root_node, struct of_pdt_ops *ops);

extern void (*of_pdt_build_more)(struct device_node *dp);

#endif /* _LINUX_OF_PDT_H */