aboutsummaryrefslogblamecommitdiffstats
blob: ce6b962ffed43d892aa1bea3749e923f0032ea1f (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14













                                                            
                                                             




                                                                              
                                                                            



                   
                       



























                                                                              
#ifndef _LINUX_RESET_CONTROLLER_H_
#define _LINUX_RESET_CONTROLLER_H_

#include <linux/list.h>

struct reset_controller_dev;

/**
 * struct reset_control_ops
 *
 * @reset: for self-deasserting resets, does all necessary
 *         things to reset the device
 * @assert: manually assert the reset line, if supported
 * @deassert: manually deassert the reset line, if supported
 * @status: return the status of the reset line, if supported
 */
struct reset_control_ops {
	int (*reset)(struct reset_controller_dev *rcdev, unsigned long id);
	int (*assert)(struct reset_controller_dev *rcdev, unsigned long id);
	int (*deassert)(struct reset_controller_dev *rcdev, unsigned long id);
	int (*status)(struct reset_controller_dev *rcdev, unsigned long id);
};

struct module;
struct device_node;
struct of_phandle_args;

/**
 * struct reset_controller_dev - reset controller entity that might
 *                               provide multiple reset controls
 * @ops: a pointer to device specific struct reset_control_ops
 * @owner: kernel module of the reset controller driver
 * @list: internal list of reset controller devices
 * @of_node: corresponding device tree node as phandle target
 * @of_reset_n_cells: number of cells in reset line specifiers
 * @of_xlate: translation function to translate from specifier as found in the
 *            device tree to id as given to the reset control ops
 * @nr_resets: number of reset controls in this reset controller device
 */
struct reset_controller_dev {
	struct reset_control_ops *ops;
	struct module *owner;
	struct list_head list;
	struct device_node *of_node;
	int of_reset_n_cells;
	int (*of_xlate)(struct reset_controller_dev *rcdev,
			const struct of_phandle_args *reset_spec);
	unsigned int nr_resets;
};

int reset_controller_register(struct reset_controller_dev *rcdev);
void reset_controller_unregister(struct reset_controller_dev *rcdev);

#endif