diff options
author | Jayesh Choudhary | 2024-11-07 04:30:22 -0600 |
---|---|---|
committer | Praneeth Bajjuri | 2024-11-07 11:49:28 -0600 |
commit | 118cf0c8b392bed94437f1519de10b63705dbacd (patch) | |
tree | 7806079146c6f98e1d8e97f02300376cf4b89846 | |
parent | fdbf7ac7428ef133553e63a2fa7872662edcee54 (diff) | |
download | ti-linux-kernel-118cf0c8b392bed94437f1519de10b63705dbacd.tar.gz ti-linux-kernel-118cf0c8b392bed94437f1519de10b63705dbacd.tar.xz ti-linux-kernel-118cf0c8b392bed94437f1519de10b63705dbacd.zip |
HACK: drm/panel-edp: remove ddc support for TI platformscicd.scarthgap.20241107152910.01.06
DDC is adding non-functional modes in the connector.
Remove this support for TI platforms where we use 800x600 resolution.
Signed-off-by: Jayesh Choudhary <j-choudhary@ti.com>
Tested-by: Harikrishna Shenoy <h-shenoy@ti.com>
Reviewed-by: Devarsh Thakkar <devarsht@ti.com>
-rw-r--r-- | drivers/gpu/drm/panel/panel-edp.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/drivers/gpu/drm/panel/panel-edp.c b/drivers/gpu/drm/panel/panel-edp.c index 523a4c8bc1eb..813f33b67dae 100644 --- a/drivers/gpu/drm/panel/panel-edp.c +++ b/drivers/gpu/drm/panel/panel-edp.c | |||
@@ -878,7 +878,8 @@ static int panel_edp_probe(struct device *dev, const struct panel_desc *desc, | |||
878 | if (!panel->ddc) | 878 | if (!panel->ddc) |
879 | return -EPROBE_DEFER; | 879 | return -EPROBE_DEFER; |
880 | } else if (aux) { | 880 | } else if (aux) { |
881 | panel->ddc = &aux->ddc; | 881 | if (!of_device_is_compatible(dev->of_node, "ti,panel-edp")) |
882 | panel->ddc = &aux->ddc; | ||
882 | } | 883 | } |
883 | 884 | ||
884 | if (!of_get_display_timing(dev->of_node, "panel-timing", &dt)) | 885 | if (!of_get_display_timing(dev->of_node, "panel-timing", &dt)) |