aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndrey Konovalov2017-09-14 07:30:55 -0500
committerGreg Kroah-Hartman2017-10-12 04:27:35 -0500
commit5a21af11c6810b936b17a2c5c69518be0da8f4c3 (patch)
tree40bd5cc7f59de6566b3aad16f2433de9517ed84e
parent8b4196420dd6a60c75b5d1d346a91d87cc013a0f (diff)
downloadti-linux-kernel-5a21af11c6810b936b17a2c5c69518be0da8f4c3.tar.gz
ti-linux-kernel-5a21af11c6810b936b17a2c5c69518be0da8f4c3.tar.xz
ti-linux-kernel-5a21af11c6810b936b17a2c5c69518be0da8f4c3.zip
uwb: properly check kthread_run return value
commit bbf26183b7a6236ba602f4d6a2f7cade35bba043 upstream. uwbd_start() calls kthread_run() and checks that the return value is not NULL. But the return value is not NULL in case kthread_run() fails, it takes the form of ERR_PTR(-EINTR). Use IS_ERR() instead. Also add a check to uwbd_stop(). Signed-off-by: Andrey Konovalov <andreyknvl@google.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r--drivers/uwb/uwbd.c12
1 files changed, 8 insertions, 4 deletions
diff --git a/drivers/uwb/uwbd.c b/drivers/uwb/uwbd.c
index bdcb13cc1d54..5c9828370217 100644
--- a/drivers/uwb/uwbd.c
+++ b/drivers/uwb/uwbd.c
@@ -303,18 +303,22 @@ static int uwbd(void *param)
303/** Start the UWB daemon */ 303/** Start the UWB daemon */
304void uwbd_start(struct uwb_rc *rc) 304void uwbd_start(struct uwb_rc *rc)
305{ 305{
306 rc->uwbd.task = kthread_run(uwbd, rc, "uwbd"); 306 struct task_struct *task = kthread_run(uwbd, rc, "uwbd");
307 if (rc->uwbd.task == NULL) 307 if (IS_ERR(task)) {
308 rc->uwbd.task = NULL;
308 printk(KERN_ERR "UWB: Cannot start management daemon; " 309 printk(KERN_ERR "UWB: Cannot start management daemon; "
309 "UWB won't work\n"); 310 "UWB won't work\n");
310 else 311 } else {
312 rc->uwbd.task = task;
311 rc->uwbd.pid = rc->uwbd.task->pid; 313 rc->uwbd.pid = rc->uwbd.task->pid;
314 }
312} 315}
313 316
314/* Stop the UWB daemon and free any unprocessed events */ 317/* Stop the UWB daemon and free any unprocessed events */
315void uwbd_stop(struct uwb_rc *rc) 318void uwbd_stop(struct uwb_rc *rc)
316{ 319{
317 kthread_stop(rc->uwbd.task); 320 if (rc->uwbd.task)
321 kthread_stop(rc->uwbd.task);
318 uwbd_flush(rc); 322 uwbd_flush(rc);
319} 323}
320 324