diff options
author | LCPD Auto Merger | 2016-12-28 12:17:41 -0600 |
---|---|---|
committer | LCPD Auto Merger | 2016-12-28 12:17:41 -0600 |
commit | b56fa3bd73d45ef31478b7e3ab97570a0dd79c44 (patch) | |
tree | 51e0fc1235120a222b7f306a60bb67cf8736b5fc /Documentation/devicetree/bindings/arm/keystone/ti,sci.txt | |
parent | 7cf800a769189522dfcaf78b9107ae47b5d80abe (diff) | |
parent | 35327468a79dd9e343eaf7e66cc372f8277b2a84 (diff) | |
download | ti-linux-kernel-b56fa3bd73d45ef31478b7e3ab97570a0dd79c44.tar.gz ti-linux-kernel-b56fa3bd73d45ef31478b7e3ab97570a0dd79c44.tar.xz ti-linux-kernel-b56fa3bd73d45ef31478b7e3ab97570a0dd79c44.zip |
Merge tag 'v4.1.37' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable into ti-linux-4.1.yti-linux-4.1.y
Linux 4.1.37
* tag 'v4.1.37' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (29 commits)
Linux 4.1.37
scsi: megaraid_sas: fix macro MEGASAS_IS_LOGICAL to avoid regression
tipc: check minimum bearer MTU
net: ping: check minimum size on ICMP header length
packet: fix race condition in packet_set_ring
net: add recursion limit to GRO
Bluetooth: Fix potential NULL dereference in RFCOMM bind callback
ptrace: being capable wrt a process requires mapped uids/gids
scsi: arcmsr: Buffer overflow in arcmsr_iop_message_xfer()
mnt: Add a per mount namespace limit on the number of mounts
posix_acl: Clear SGID bit when setting file permissions
fs: Avoid premature clearing of capabilities
fs: Give dentry to inode_change_ok() instead of inode
nfsd: Disable NFSv2 timestamp workaround for NFSv3+
fuse: Propagate dentry down to inode_change_ok()
xfs: Propagate dentry down to inode_change_ok()
xattr: Option to disable meta-data block cache
tcp: fix use after free in tcp_xmit_retransmit_queue()
x86/kexec: add -fno-PIE
scripts/has-stack-protector: add -fno-PIE
...
Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
Diffstat (limited to 'Documentation/devicetree/bindings/arm/keystone/ti,sci.txt')
0 files changed, 0 insertions, 0 deletions