diff options
author | Daniel Mack | 2014-03-28 13:05:04 -0500 |
---|---|---|
committer | Mark Brown | 2014-06-18 12:52:52 -0500 |
commit | 2ad76541026ba5c6c93b5a5a6f1418aa89fa5f34 (patch) | |
tree | e6fbb0b50deb00a08636b2676b64deb5eede632b /Documentation/devicetree/bindings/sound/ak5386.txt | |
parent | fb668e735bef560291429d0694a5020695062cbb (diff) | |
download | ti-linux-kernel-2ad76541026ba5c6c93b5a5a6f1418aa89fa5f34.tar.gz ti-linux-kernel-2ad76541026ba5c6c93b5a5a6f1418aa89fa5f34.tar.xz ti-linux-kernel-2ad76541026ba5c6c93b5a5a6f1418aa89fa5f34.zip |
ASoC: ak5386: Add regulators to documentation and fix sparse warning
Document the newly added regulators to the DT binding document.
Also, "static const char const *x" is not identical to "static const
char * const x", which sparse now complains about. Fix it.
Signed-off-by: Daniel Mack <zonque@gmail.com>
Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/ak5386.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/ak5386.txt | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/ak5386.txt b/Documentation/devicetree/bindings/sound/ak5386.txt index dc3914fe6ce8..ec3df3abba0c 100644 --- a/Documentation/devicetree/bindings/sound/ak5386.txt +++ b/Documentation/devicetree/bindings/sound/ak5386.txt | |||
@@ -10,10 +10,14 @@ Optional properties: | |||
10 | 10 | ||
11 | - reset-gpio : a GPIO spec for the reset/power down pin. | 11 | - reset-gpio : a GPIO spec for the reset/power down pin. |
12 | If specified, it will be deasserted at probe time. | 12 | If specified, it will be deasserted at probe time. |
13 | - va-supply : a regulator spec, providing 5.0V | ||
14 | - vd-supply : a regulator spec, providing 3.3V | ||
13 | 15 | ||
14 | Example: | 16 | Example: |
15 | 17 | ||
16 | spdif: ak5386@0 { | 18 | spdif: ak5386@0 { |
17 | compatible = "asahi-kasei,ak5386"; | 19 | compatible = "asahi-kasei,ak5386"; |
18 | reset-gpio = <&gpio0 23>; | 20 | reset-gpio = <&gpio0 23>; |
21 | va-supply = <&vdd_5v0_reg>; | ||
22 | vd-supply = <&vdd_3v3_reg>; | ||
19 | }; | 23 | }; |