diff options
author | Songjun Wu | 2015-10-08 05:13:32 -0500 |
---|---|---|
committer | Mark Brown | 2015-10-22 11:48:33 -0500 |
commit | 391ac3ef50b9ec575c4d5c6f055efe5096ac1957 (patch) | |
tree | e630d57508fa7697f53b49ccf005846a3fa1b054 /Documentation/devicetree/bindings/sound/atmel-classd.txt | |
parent | e0a25b6d18624140905d79775f9e1b05c12502f5 (diff) | |
download | ti-linux-kernel-391ac3ef50b9ec575c4d5c6f055efe5096ac1957.tar.gz ti-linux-kernel-391ac3ef50b9ec575c4d5c6f055efe5096ac1957.tar.xz ti-linux-kernel-391ac3ef50b9ec575c4d5c6f055efe5096ac1957.zip |
ASoC: atmel-classd: DT binding for Class D audio amplifier driver
DT binding documentation for this new ASoC driver.
Signed-off-by: Songjun Wu <songjun.wu@atmel.com>
Signed-off-by: Mark Brown <broonie@kernel.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/atmel-classd.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/atmel-classd.txt | 52 |
1 files changed, 52 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/atmel-classd.txt b/Documentation/devicetree/bindings/sound/atmel-classd.txt new file mode 100644 index 000000000000..0018451c4351 --- /dev/null +++ b/Documentation/devicetree/bindings/sound/atmel-classd.txt | |||
@@ -0,0 +1,52 @@ | |||
1 | * Atmel ClassD driver under ALSA SoC architecture | ||
2 | |||
3 | Required properties: | ||
4 | - compatible | ||
5 | Should be "atmel,sama5d2-classd". | ||
6 | - reg | ||
7 | Should contain ClassD registers location and length. | ||
8 | - interrupts | ||
9 | Should contain the IRQ line for the ClassD. | ||
10 | - dmas | ||
11 | One DMA specifiers as described in atmel-dma.txt and dma.txt files. | ||
12 | - dma-names | ||
13 | Must be "tx". | ||
14 | - clock-names | ||
15 | Tuple listing input clock names. | ||
16 | Required elements: "pclk", "gclk" and "aclk". | ||
17 | - clocks | ||
18 | Please refer to clock-bindings.txt. | ||
19 | |||
20 | Optional properties: | ||
21 | - pinctrl-names, pinctrl-0 | ||
22 | Please refer to pinctrl-bindings.txt. | ||
23 | - atmel,model | ||
24 | The user-visible name of this sound complex. | ||
25 | The default value is "CLASSD". | ||
26 | - atmel,pwm-type | ||
27 | PWM modulation type, "single" or "diff". | ||
28 | The default value is "single". | ||
29 | - atmel,non-overlap-time | ||
30 | Set non-overlapping time, the unit is nanosecond(ns). | ||
31 | There are four values, | ||
32 | <5>, <10>, <15>, <20>, the default value is <10>. | ||
33 | Non-overlapping will be disabled if not specified. | ||
34 | |||
35 | Example: | ||
36 | classd: classd@fc048000 { | ||
37 | compatible = "atmel,sama5d2-classd"; | ||
38 | reg = <0xfc048000 0x100>; | ||
39 | interrupts = <59 IRQ_TYPE_LEVEL_HIGH 7>; | ||
40 | dmas = <&dma0 | ||
41 | (AT91_XDMAC_DT_MEM_IF(0) | AT91_XDMAC_DT_PER_IF(1) | ||
42 | | AT91_XDMAC_DT_PERID(47))>; | ||
43 | dma-names = "tx"; | ||
44 | clocks = <&classd_clk>, <&classd_gclk>, <&audio_pll_pmc>; | ||
45 | clock-names = "pclk", "gclk", "aclk"; | ||
46 | |||
47 | pinctrl-names = "default"; | ||
48 | pinctrl-0 = <&pinctrl_classd_default>; | ||
49 | atmel,model = "classd @ SAMA5D2-Xplained"; | ||
50 | atmel,pwm-type = "diff"; | ||
51 | atmel,non-overlap-time = <10>; | ||
52 | }; | ||