diff options
author | Alexander Stein | 2014-12-29 06:08:40 -0600 |
---|---|---|
committer | Nicolas Ferre | 2015-01-26 09:58:18 -0600 |
commit | f32063c517b4e2773ba2df53934172dab60485a8 (patch) | |
tree | 4501ca4c22318ebb89c4217df844b152e8eaa941 /Documentation/devicetree/bindings/sound/atmel_ac97c.txt | |
parent | 4bd377942b5de0ae14a9e6db4301cd4c6466f1fc (diff) | |
download | ti-linux-kernel-f32063c517b4e2773ba2df53934172dab60485a8.tar.gz ti-linux-kernel-f32063c517b4e2773ba2df53934172dab60485a8.tar.xz ti-linux-kernel-f32063c517b4e2773ba2df53934172dab60485a8.zip |
dt: atmel_ac97c: Add device tree documentation
This adds the bindings for AC97 controller device tree support.
Signed-off-by: Alexander Stein <alexanders83@web.de>
Acked-By Alexandre Belloni <alexandre.belloni@free-electrons.com>
Signed-off-by: Nicolas Ferre <nicolas.ferre@atmel.com>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/atmel_ac97c.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/atmel_ac97c.txt | 20 |
1 files changed, 20 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/atmel_ac97c.txt b/Documentation/devicetree/bindings/sound/atmel_ac97c.txt new file mode 100644 index 000000000000..b151bd902ce3 --- /dev/null +++ b/Documentation/devicetree/bindings/sound/atmel_ac97c.txt | |||
@@ -0,0 +1,20 @@ | |||
1 | * Atmel AC97 controller | ||
2 | |||
3 | Required properties: | ||
4 | - compatible: "atmel,at91sam9263-ac97c" | ||
5 | - reg: Address and length of the register set for the device | ||
6 | - interrupts: Should contain AC97 interrupt | ||
7 | - ac97-gpios: Please refer to soc-ac97link.txt, only ac97-reset is used | ||
8 | Optional properties: | ||
9 | - pinctrl-names, pinctrl-0: Please refer to pinctrl-bindings.txt | ||
10 | |||
11 | Example: | ||
12 | sound@fffa0000 { | ||
13 | compatible = "atmel,at91sam9263-ac97c"; | ||
14 | pinctrl-names = "default"; | ||
15 | pinctrl-0 = <&pinctrl_ac97>; | ||
16 | reg = <0xfffa0000 0x4000>; | ||
17 | interrupts = <18 IRQ_TYPE_LEVEL_HIGH 5>; | ||
18 | |||
19 | ac97-gpios = <&pioB 0 0 &pioB 2 0 &pioC 29 GPIO_ACTIVE_LOW>; | ||
20 | }; | ||