diff options
author | Brian Austin | 2014-08-04 15:11:17 -0500 |
---|---|---|
committer | Mark Brown | 2014-08-16 17:03:22 -0500 |
commit | 9cf44690204db563ba065ed856546dc8a8b742a1 (patch) | |
tree | 174dadb2d87d63e487fe0f39053e43ffc4836dc2 /Documentation/devicetree/bindings/sound/cs35l32.txt | |
parent | eef5bb2445ca49911c93c08ed0fb2ea7363ea945 (diff) | |
download | ti-linux-kernel-9cf44690204db563ba065ed856546dc8a8b742a1.tar.gz ti-linux-kernel-9cf44690204db563ba065ed856546dc8a8b742a1.tar.xz ti-linux-kernel-9cf44690204db563ba065ed856546dc8a8b742a1.zip |
ASoC: cs35l32: Add bindings for CS35L32
The patch adds device tree bindings file for the Cirrus Logic CS35L32
Signed-off-by: Brian Austin <brian.austin@cirrus.com>
Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/cs35l32.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/cs35l32.txt | 62 |
1 files changed, 62 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/cs35l32.txt b/Documentation/devicetree/bindings/sound/cs35l32.txt new file mode 100644 index 000000000000..1417d3f5cc22 --- /dev/null +++ b/Documentation/devicetree/bindings/sound/cs35l32.txt | |||
@@ -0,0 +1,62 @@ | |||
1 | CS35L32 audio CODEC | ||
2 | |||
3 | Required properties: | ||
4 | |||
5 | - compatible : "cirrus,cs35l32" | ||
6 | |||
7 | - reg : the I2C address of the device for I2C. Address is determined by the level | ||
8 | of the AD0 pin. Level 0 is 0x40 while Level 1 is 0x41. | ||
9 | |||
10 | - VA-supply, VP-supply : power supplies for the device, | ||
11 | as covered in Documentation/devicetree/bindings/regulator/regulator.txt. | ||
12 | |||
13 | Optional properties: | ||
14 | |||
15 | - reset-gpios : a GPIO spec for the reset pin. If specified, it will be | ||
16 | deasserted before communication to the codec starts. | ||
17 | |||
18 | - cirrus,boost-manager : Boost voltage control. | ||
19 | 0 = Automatically managed. Boost-converter output voltage is the higher | ||
20 | of the two: Class G or adaptive LED voltage. | ||
21 | 1 = Automatically managed irrespective of audio, adapting for low-power | ||
22 | dissipation when LEDs are ON, and operating in Fixed-Boost Bypass Mode | ||
23 | if LEDs are OFF (VBST = VP). | ||
24 | 2 = (Default) Boost voltage fixed in Bypass Mode (VBST = VP). | ||
25 | 3 = Boost voltage fixed at 5 V. | ||
26 | |||
27 | - cirrus,sdout-datacfg : Data configuration for dual CS35L32 applications only. | ||
28 | Determines the data packed in a two-CS35L32 configuration. | ||
29 | 0 = Left/right channels VMON[11:0], IMON[11:0], VPMON[7:0]. | ||
30 | 1 = Left/right channels VMON[11:0], IMON[11:0], STATUS. | ||
31 | 2 = (Default) left/right channels VMON[15:0], IMON [15:0]. | ||
32 | 3 = Left/right channels VPMON[7:0], STATUS. | ||
33 | |||
34 | - cirrus,sdout-share : SDOUT sharing. Determines whether one or two CS35L32 | ||
35 | devices are on board sharing SDOUT. | ||
36 | 0 = (Default) One IC. | ||
37 | 1 = Two IC's. | ||
38 | |||
39 | - cirrus,battery-recovery : Low battery nominal recovery threshold, rising VP. | ||
40 | 0 = 3.1V | ||
41 | 1 = 3.2V | ||
42 | 2 = 3.3V (Default) | ||
43 | 3 = 3.4V | ||
44 | |||
45 | - cirrus,battery-threshold : Low battery nominal threshold, falling VP. | ||
46 | 0 = 3.1V | ||
47 | 1 = 3.2V | ||
48 | 2 = 3.3V | ||
49 | 3 = 3.4V (Default) | ||
50 | 4 = 3.5V | ||
51 | 5 = 3.6V | ||
52 | |||
53 | Example: | ||
54 | |||
55 | codec: codec@40 { | ||
56 | compatible = "cirrus,cs35l32"; | ||
57 | reg = <0x40>; | ||
58 | reset-gpios = <&gpio 10 0>; | ||
59 | cirrus,boost-manager = <0x03>; | ||
60 | cirrus,sdout-datacfg = <0x02>; | ||
61 | VA-supply = <®_audio>; | ||
62 | }; | ||