diff options
author | Tim Howe | 2015-07-16 14:51:40 -0500 |
---|---|---|
committer | Mark Brown | 2015-07-16 15:56:02 -0500 |
commit | e40da86a37f64c73b810bc7a63d77c44dc61accb (patch) | |
tree | 38538af19d43396b9e996ada4b9f72fa274e0cff /Documentation/devicetree/bindings/sound/cs4349.txt | |
parent | d770e558e21961ad6cfdf0ff7df0eb5d7d4f0754 (diff) | |
download | ti-linux-kernel-e40da86a37f64c73b810bc7a63d77c44dc61accb.tar.gz ti-linux-kernel-e40da86a37f64c73b810bc7a63d77c44dc61accb.tar.xz ti-linux-kernel-e40da86a37f64c73b810bc7a63d77c44dc61accb.zip |
ASoC: cs4349: Add support for Cirrus Logic CS4349
Signed-off-by: Tim Howe <tim.howe@cirrus.com>
Signed-off-by: Mark Brown <broonie@kernel.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/cs4349.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/cs4349.txt | 19 |
1 files changed, 19 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/cs4349.txt b/Documentation/devicetree/bindings/sound/cs4349.txt new file mode 100644 index 000000000000..54c117b59dba --- /dev/null +++ b/Documentation/devicetree/bindings/sound/cs4349.txt | |||
@@ -0,0 +1,19 @@ | |||
1 | CS4349 audio CODEC | ||
2 | |||
3 | Required properties: | ||
4 | |||
5 | - compatible : "cirrus,cs4349" | ||
6 | |||
7 | - reg : the I2C address of the device for I2C | ||
8 | |||
9 | Optional properties: | ||
10 | |||
11 | - reset-gpios : a GPIO spec for the reset pin. | ||
12 | |||
13 | Example: | ||
14 | |||
15 | codec: cs4349@48 { | ||
16 | compatible = "cirrus,cs4349"; | ||
17 | reg = <0x48>; | ||
18 | reset-gpios = <&gpio 54 0>; | ||
19 | }; | ||