aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDenis Carikli2014-01-15 11:23:25 -0600
committerMark Brown2014-03-02 22:27:52 -0600
commit66f232908de2f7393a1f7c4c300f73534af57f07 (patch)
treea902c005001390ded6dd584e93911aae7dc17b67 /Documentation/devicetree/bindings/sound/eukrea-tlv320.txt
parentea9f8535a46d3753649b6e28f47e3109ca63284a (diff)
downloadti-linux-kernel-66f232908de2f7393a1f7c4c300f73534af57f07.tar.gz
ti-linux-kernel-66f232908de2f7393a1f7c4c300f73534af57f07.tar.xz
ti-linux-kernel-66f232908de2f7393a1f7c4c300f73534af57f07.zip
ASoC: eukrea-tlv320: Add DT support.
Cc: Eric BĂ©nard <eric@eukrea.com> Cc: Ian Campbell <ijc+devicetree@hellion.org.uk> Cc: Liam Girdwood <lgirdwood@gmail.com> Cc: Mark Brown <broonie@kernel.org> Cc: Mark Rutland <mark.rutland@arm.com> Cc: Pawel Moll <pawel.moll@arm.com> Cc: Rob Herring <robh+dt@kernel.org> Cc: alsa-devel@alsa-project.org Cc: devicetree@vger.kernel.org Signed-off-by: Denis Carikli <denis@eukrea.com> Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/eukrea-tlv320.txt')
-rw-r--r--Documentation/devicetree/bindings/sound/eukrea-tlv320.txt21
1 files changed, 21 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/eukrea-tlv320.txt b/Documentation/devicetree/bindings/sound/eukrea-tlv320.txt
new file mode 100644
index 000000000000..0d7985c864af
--- /dev/null
+++ b/Documentation/devicetree/bindings/sound/eukrea-tlv320.txt
@@ -0,0 +1,21 @@
1Audio complex for Eukrea boards with tlv320aic23 codec.
2
3Required properties:
4- compatible : "eukrea,asoc-tlv320"
5- eukrea,model : The user-visible name of this sound complex.
6- ssi-controller : The phandle of the SSI controller.
7- fsl,mux-int-port : The internal port of the i.MX audio muxer (AUDMUX).
8- fsl,mux-ext-port : The external port of the i.MX audio muxer.
9
10Note: The AUDMUX port numbering should start at 1, which is consistent with
11hardware manual.
12
13Example:
14
15 sound {
16 compatible = "eukrea,asoc-tlv320";
17 eukrea,model = "imx51-eukrea-tlv320aic23";
18 ssi-controller = <&ssi2>;
19 fsl,mux-int-port = <2>;
20 fsl,mux-ext-port = <3>;
21 };