diff options
author | Nicolin Chen | 2014-07-29 05:08:53 -0500 |
---|---|---|
committer | Mark Brown | 2014-07-29 13:22:49 -0500 |
commit | 3117bb3109dc223e186302f5dc8ce9ed04adca90 (patch) | |
tree | 35f65b00d2361c37d158f31a8ae1707975aaf1cc /Documentation/devicetree/bindings/sound/fsl,asrc.txt | |
parent | 94b912e42829b25d97b6b1f2be66c6aa81ac125f (diff) | |
download | ti-linux-kernel-3117bb3109dc223e186302f5dc8ce9ed04adca90.tar.gz ti-linux-kernel-3117bb3109dc223e186302f5dc8ce9ed04adca90.tar.xz ti-linux-kernel-3117bb3109dc223e186302f5dc8ce9ed04adca90.zip |
ASoC: fsl_asrc: Add ASRC ASoC CPU DAI and platform drivers
The Asynchronous Sample Rate Converter (ASRC) converts the sampling rate of a
signal associated with an input clock into a signal associated with a different
output clock. The driver currently works as a Front End of DPCM with other Back
Ends DAI links such as ESAI<->CS42888 and SSI<->WM8962 and SAI. It converts the
original sample rate to a common rate supported by Back Ends for playback while
converts the common rate of Back Ends to a desired rate for capture. It has 3
pairs to support three different substreams within totally 10 channels.
Signed-off-by: Nicolin Chen <nicoleotsuka@gmail.com>
Reviewed-by: Varka Bhadram <varkabhadram@gmail.com>
Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/fsl,asrc.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/fsl,asrc.txt | 60 |
1 files changed, 60 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/fsl,asrc.txt b/Documentation/devicetree/bindings/sound/fsl,asrc.txt new file mode 100644 index 000000000000..b93362a570be --- /dev/null +++ b/Documentation/devicetree/bindings/sound/fsl,asrc.txt | |||
@@ -0,0 +1,60 @@ | |||
1 | Freescale Asynchronous Sample Rate Converter (ASRC) Controller | ||
2 | |||
3 | The Asynchronous Sample Rate Converter (ASRC) converts the sampling rate of a | ||
4 | signal associated with an input clock into a signal associated with a different | ||
5 | output clock. The driver currently works as a Front End of DPCM with other Back | ||
6 | Ends Audio controller such as ESAI, SSI and SAI. It has three pairs to support | ||
7 | three substreams within totally 10 channels. | ||
8 | |||
9 | Required properties: | ||
10 | |||
11 | - compatible : Contains "fsl,imx35-asrc" or "fsl,imx53-asrc". | ||
12 | |||
13 | - reg : Offset and length of the register set for the device. | ||
14 | |||
15 | - interrupts : Contains the spdif interrupt. | ||
16 | |||
17 | - dmas : Generic dma devicetree binding as described in | ||
18 | Documentation/devicetree/bindings/dma/dma.txt. | ||
19 | |||
20 | - dma-names : Contains "rxa", "rxb", "rxc", "txa", "txb" and "txc". | ||
21 | |||
22 | - clocks : Contains an entry for each entry in clock-names. | ||
23 | |||
24 | - clock-names : Contains the following entries | ||
25 | "mem" Peripheral access clock to access registers. | ||
26 | "ipg" Peripheral clock to driver module. | ||
27 | "asrck_<0-f>" Clock sources for input and output clock. | ||
28 | |||
29 | - big-endian : If this property is absent, the little endian mode | ||
30 | will be in use as default. Otherwise, the big endian | ||
31 | mode will be in use for all the device registers. | ||
32 | |||
33 | - fsl,asrc-rate : Defines a mutual sample rate used by DPCM Back Ends. | ||
34 | |||
35 | - fsl,asrc-width : Defines a mutual sample width used by DPCM Back Ends. | ||
36 | |||
37 | Example: | ||
38 | |||
39 | asrc: asrc@02034000 { | ||
40 | compatible = "fsl,imx53-asrc"; | ||
41 | reg = <0x02034000 0x4000>; | ||
42 | interrupts = <0 50 IRQ_TYPE_LEVEL_HIGH>; | ||
43 | clocks = <&clks 107>, <&clks 107>, <&clks 0>, | ||
44 | <&clks 0>, <&clks 0>, <&clks 0>, <&clks 0>, | ||
45 | <&clks 0>, <&clks 0>, <&clks 0>, <&clks 0>, | ||
46 | <&clks 0>, <&clks 0>, <&clks 0>, <&clks 0>, | ||
47 | <&clks 107>, <&clks 0>, <&clks 0>; | ||
48 | clock-names = "mem", "ipg", "asrck0", | ||
49 | "asrck_1", "asrck_2", "asrck_3", "asrck_4", | ||
50 | "asrck_5", "asrck_6", "asrck_7", "asrck_8", | ||
51 | "asrck_9", "asrck_a", "asrck_b", "asrck_c", | ||
52 | "asrck_d", "asrck_e", "asrck_f"; | ||
53 | dmas = <&sdma 17 23 1>, <&sdma 18 23 1>, <&sdma 19 23 1>, | ||
54 | <&sdma 20 23 1>, <&sdma 21 23 1>, <&sdma 22 23 1>; | ||
55 | dma-names = "rxa", "rxb", "rxc", | ||
56 | "txa", "txb", "txc"; | ||
57 | fsl,asrc-rate = <48000>; | ||
58 | fsl,asrc-width = <16>; | ||
59 | status = "okay"; | ||
60 | }; | ||