diff options
author | Nicolin Chen | 2013-08-20 22:13:16 -0500 |
---|---|---|
committer | Mark Brown | 2013-08-22 04:45:22 -0500 |
commit | a2388a498ad2f85be01aca29e364abf427d9b53c (patch) | |
tree | 45671072f04d6052101b6c4fc2e670255b0ff778 /Documentation/devicetree/bindings/sound/fsl,spdif.txt | |
parent | 0783e648988a2ccef6eac9b1c376e7832e09cd94 (diff) | |
download | ti-linux-kernel-a2388a498ad2f85be01aca29e364abf427d9b53c.tar.gz ti-linux-kernel-a2388a498ad2f85be01aca29e364abf427d9b53c.tar.xz ti-linux-kernel-a2388a498ad2f85be01aca29e364abf427d9b53c.zip |
ASoC: fsl: Add S/PDIF CPU DAI driver
This patch implements a device-tree-only CPU DAI driver for Freescale
S/PDIF controller that supports stereo playback and record feature.
Signed-off-by: Nicolin Chen <b42378@freescale.com>
Acked-by: Stephen Warren <swarren@nvidia.com>
Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/fsl,spdif.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/fsl,spdif.txt | 54 |
1 files changed, 54 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/fsl,spdif.txt b/Documentation/devicetree/bindings/sound/fsl,spdif.txt new file mode 100644 index 000000000000..f2ae335670f5 --- /dev/null +++ b/Documentation/devicetree/bindings/sound/fsl,spdif.txt | |||
@@ -0,0 +1,54 @@ | |||
1 | Freescale Sony/Philips Digital Interface Format (S/PDIF) Controller | ||
2 | |||
3 | The Freescale S/PDIF audio block is a stereo transceiver that allows the | ||
4 | processor to receive and transmit digital audio via an coaxial cable or | ||
5 | a fibre cable. | ||
6 | |||
7 | Required properties: | ||
8 | |||
9 | - compatible : Compatible list, must contain "fsl,imx35-spdif". | ||
10 | |||
11 | - reg : Offset and length of the register set for the device. | ||
12 | |||
13 | - interrupts : Contains the spdif interrupt. | ||
14 | |||
15 | - dmas : Generic dma devicetree binding as described in | ||
16 | Documentation/devicetree/bindings/dma/dma.txt. | ||
17 | |||
18 | - dma-names : Two dmas have to be defined, "tx" and "rx". | ||
19 | |||
20 | - clocks : Contains an entry for each entry in clock-names. | ||
21 | |||
22 | - clock-names : Includes the following entries: | ||
23 | "core" The core clock of spdif controller | ||
24 | "rxtx<0-7>" Clock source list for tx and rx clock. | ||
25 | This clock list should be identical to | ||
26 | the source list connecting to the spdif | ||
27 | clock mux in "SPDIF Transceiver Clock | ||
28 | Diagram" of SoC reference manual. It | ||
29 | can also be referred to TxClk_Source | ||
30 | bit of register SPDIF_STC. | ||
31 | |||
32 | Example: | ||
33 | |||
34 | spdif: spdif@02004000 { | ||
35 | compatible = "fsl,imx35-spdif"; | ||
36 | reg = <0x02004000 0x4000>; | ||
37 | interrupts = <0 52 0x04>; | ||
38 | dmas = <&sdma 14 18 0>, | ||
39 | <&sdma 15 18 0>; | ||
40 | dma-names = "rx", "tx"; | ||
41 | |||
42 | clocks = <&clks 197>, <&clks 3>, | ||
43 | <&clks 197>, <&clks 107>, | ||
44 | <&clks 0>, <&clks 118>, | ||
45 | <&clks 62>, <&clks 139>, | ||
46 | <&clks 0>; | ||
47 | clock-names = "core", "rxtx0", | ||
48 | "rxtx1", "rxtx2", | ||
49 | "rxtx3", "rxtx4", | ||
50 | "rxtx5", "rxtx6", | ||
51 | "rxtx7"; | ||
52 | |||
53 | status = "okay"; | ||
54 | }; | ||