diff options
author | Xiubo Li | 2014-08-24 22:31:02 -0500 |
---|---|---|
committer | Mark Brown | 2014-08-27 13:19:29 -0500 |
commit | 014fd22ef9c6a7e9536b7e16635714a1a34810a8 (patch) | |
tree | b3b74ed97784541fce9ee9249dc44ed6f0658c64 /Documentation/devicetree/bindings/sound/fsl-sai.txt | |
parent | 664915074e750614c5d140093d5098a165a24e3d (diff) | |
download | ti-linux-kernel-014fd22ef9c6a7e9536b7e16635714a1a34810a8.tar.gz ti-linux-kernel-014fd22ef9c6a7e9536b7e16635714a1a34810a8.tar.xz ti-linux-kernel-014fd22ef9c6a7e9536b7e16635714a1a34810a8.zip |
ASoC: fsl-sai: Convert to use regmap framework's endianness method.
Signed-off-by: Xiubo Li <Li.Xiubo@freescale.com>
Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/fsl-sai.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/fsl-sai.txt | 7 |
1 files changed, 3 insertions, 4 deletions
diff --git a/Documentation/devicetree/bindings/sound/fsl-sai.txt b/Documentation/devicetree/bindings/sound/fsl-sai.txt index 0f4e23828190..5f239b8bcddd 100644 --- a/Documentation/devicetree/bindings/sound/fsl-sai.txt +++ b/Documentation/devicetree/bindings/sound/fsl-sai.txt | |||
@@ -18,9 +18,8 @@ Required properties: | |||
18 | - pinctrl-names: Must contain a "default" entry. | 18 | - pinctrl-names: Must contain a "default" entry. |
19 | - pinctrl-NNN: One property must exist for each entry in pinctrl-names. | 19 | - pinctrl-NNN: One property must exist for each entry in pinctrl-names. |
20 | See ../pinctrl/pinctrl-bindings.txt for details of the property values. | 20 | See ../pinctrl/pinctrl-bindings.txt for details of the property values. |
21 | - big-endian-regs: If this property is absent, the little endian mode will | 21 | - big-endian: Boolean property, required if all the FTM_PWM registers |
22 | be in use as default, or the big endian mode will be in use for all the | 22 | are big-endian rather than little-endian. |
23 | device registers. | ||
24 | - big-endian-data: If this property is absent, the little endian mode will | 23 | - big-endian-data: If this property is absent, the little endian mode will |
25 | be in use as default, or the big endian mode will be in use for all the | 24 | be in use as default, or the big endian mode will be in use for all the |
26 | fifo data. | 25 | fifo data. |
@@ -38,6 +37,6 @@ sai2: sai@40031000 { | |||
38 | dma-names = "tx", "rx"; | 37 | dma-names = "tx", "rx"; |
39 | dmas = <&edma0 0 VF610_EDMA_MUXID0_SAI2_TX>, | 38 | dmas = <&edma0 0 VF610_EDMA_MUXID0_SAI2_TX>, |
40 | <&edma0 0 VF610_EDMA_MUXID0_SAI2_RX>; | 39 | <&edma0 0 VF610_EDMA_MUXID0_SAI2_RX>; |
41 | big-endian-regs; | 40 | big-endian; |
42 | big-endian-data; | 41 | big-endian-data; |
43 | }; | 42 | }; |