aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTushar Behera2014-04-23 04:13:58 -0500
committerMark Brown2014-04-23 05:37:27 -0500
commitc4839c87f508bdb2e5d735a064124dd6289a2853 (patch)
treecd064154f84b35884541b704951641a3a6bc57ef /Documentation/devicetree/bindings/sound/max98095.txt
parentc9eaa447e77efe77b7fa4c953bd62de8297fd6c5 (diff)
downloadti-linux-kernel-c4839c87f508bdb2e5d735a064124dd6289a2853.tar.gz
ti-linux-kernel-c4839c87f508bdb2e5d735a064124dd6289a2853.tar.xz
ti-linux-kernel-c4839c87f508bdb2e5d735a064124dd6289a2853.zip
ASoC: max98095: Add an explicit of_match_table
Create an explicit of_match_table entry for MAX98095 codec. Also add a binding Documentation for this compatible string. Signed-off-by: Tushar Behera <tushar.behera@linaro.org> Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/max98095.txt')
-rw-r--r--Documentation/devicetree/bindings/sound/max98095.txt16
1 files changed, 16 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/max98095.txt b/Documentation/devicetree/bindings/sound/max98095.txt
new file mode 100644
index 000000000000..bacbeaac72b5
--- /dev/null
+++ b/Documentation/devicetree/bindings/sound/max98095.txt
@@ -0,0 +1,16 @@
1MAX98095 audio CODEC
2
3This device supports I2C only.
4
5Required properties:
6
7- compatible : "maxim,max98095".
8
9- reg : The I2C address of the device.
10
11Example:
12
13max98095: codec@11 {
14 compatible = "maxim,max98095";
15 reg = <0x11>;
16};