aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTushar Behera2014-05-26 03:28:22 -0500
committerMark Brown2014-05-26 10:18:59 -0500
commite3048c3d2be5b4a1c6a66db3bf3829c77b7788e0 (patch)
tree3971800a6088e044d62aad85b3be127064c5ac77 /Documentation/devicetree/bindings/sound/max98095.txt
parentc4839c87f508bdb2e5d735a064124dd6289a2853 (diff)
downloadti-linux-kernel-e3048c3d2be5b4a1c6a66db3bf3829c77b7788e0.tar.gz
ti-linux-kernel-e3048c3d2be5b4a1c6a66db3bf3829c77b7788e0.tar.xz
ti-linux-kernel-e3048c3d2be5b4a1c6a66db3bf3829c77b7788e0.zip
ASoC: max98095: Add master clock handling
If master clock is provided through device tree, then update the master clock frequency during set_sysclk. Documentation has been updated to reflect the change. Signed-off-by: Tushar Behera <tushar.behera@linaro.org> Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/max98095.txt')
-rw-r--r--Documentation/devicetree/bindings/sound/max98095.txt6
1 files changed, 6 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/max98095.txt b/Documentation/devicetree/bindings/sound/max98095.txt
index bacbeaac72b5..318a4c82f17f 100644
--- a/Documentation/devicetree/bindings/sound/max98095.txt
+++ b/Documentation/devicetree/bindings/sound/max98095.txt
@@ -8,6 +8,12 @@ Required properties:
8 8
9- reg : The I2C address of the device. 9- reg : The I2C address of the device.
10 10
11Optional properties:
12
13- clocks: The phandle of the master clock to the CODEC
14
15- clock-names: Should be "mclk"
16
11Example: 17Example:
12 18
13max98095: codec@11 { 19max98095: codec@11 {