diff options
author | Mark Brown | 2013-08-11 12:59:06 -0500 |
---|---|---|
committer | Mark Brown | 2013-08-13 04:56:22 -0500 |
commit | 81164e61c12d597a8aeea3313188da97223466aa (patch) | |
tree | f08d8e8c4dec78c2bdac7e724fe8fa9837fd6e56 /Documentation/devicetree/bindings/sound/nvidia,tegra-audio-alc5632.txt | |
parent | b33d1f0803959b1f44b70dadbe0a16cf7c3d4d62 (diff) | |
download | ti-linux-kernel-81164e61c12d597a8aeea3313188da97223466aa.tar.gz ti-linux-kernel-81164e61c12d597a8aeea3313188da97223466aa.tar.xz ti-linux-kernel-81164e61c12d597a8aeea3313188da97223466aa.zip |
ASoC: dt: Move ALC5632 pin list from Tegra board binding to CODEC binding
The pin list is the same for any board using the CODEC.
Signed-off-by: Mark Brown <broonie@linaro.org>
Acked-by: Stephen Warren <swarren@nvidia.com>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/nvidia,tegra-audio-alc5632.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/nvidia,tegra-audio-alc5632.txt | 24 |
1 files changed, 2 insertions, 22 deletions
diff --git a/Documentation/devicetree/bindings/sound/nvidia,tegra-audio-alc5632.txt b/Documentation/devicetree/bindings/sound/nvidia,tegra-audio-alc5632.txt index 05ffecb57103..8b8903ef0800 100644 --- a/Documentation/devicetree/bindings/sound/nvidia,tegra-audio-alc5632.txt +++ b/Documentation/devicetree/bindings/sound/nvidia,tegra-audio-alc5632.txt | |||
@@ -11,28 +11,8 @@ Required properties: | |||
11 | - nvidia,audio-routing : A list of the connections between audio components. | 11 | - nvidia,audio-routing : A list of the connections between audio components. |
12 | Each entry is a pair of strings, the first being the connection's sink, | 12 | Each entry is a pair of strings, the first being the connection's sink, |
13 | the second being the connection's source. Valid names for sources and | 13 | the second being the connection's source. Valid names for sources and |
14 | sinks are the ALC5632's pins: | 14 | sinks are the ALC5632's pins as documented in the binding for the device |
15 | 15 | and: | |
16 | ALC5632 pins: | ||
17 | |||
18 | * SPK_OUTP | ||
19 | * SPK_OUTN | ||
20 | * HP_OUT_L | ||
21 | * HP_OUT_R | ||
22 | * AUX_OUT_P | ||
23 | * AUX_OUT_N | ||
24 | * LINE_IN_L | ||
25 | * LINE_IN_R | ||
26 | * PHONE_P | ||
27 | * PHONE_N | ||
28 | * MIC1_P | ||
29 | * MIC1_N | ||
30 | * MIC2_P | ||
31 | * MIC2_N | ||
32 | * MICBIAS1 | ||
33 | * DMICDAT | ||
34 | |||
35 | Board connectors: | ||
36 | 16 | ||
37 | * Headset Stereophone | 17 | * Headset Stereophone |
38 | * Int Spk | 18 | * Int Spk |