diff options
author | Stephen Warren | 2013-11-11 14:04:19 -0600 |
---|---|---|
committer | Stephen Warren | 2013-12-11 17:42:23 -0600 |
commit | ed520c90b3c0453e687404c6028366fdb593d35e (patch) | |
tree | c35438d79c87ba907b5118cde2aebfb71b42fcd8 /Documentation/devicetree/bindings/sound/nvidia,tegra20-i2s.txt | |
parent | 07999587b7bbedbb6556c94f70227a99e66f19aa (diff) | |
download | ti-linux-kernel-ed520c90b3c0453e687404c6028366fdb593d35e.tar.gz ti-linux-kernel-ed520c90b3c0453e687404c6028366fdb593d35e.tar.xz ti-linux-kernel-ed520c90b3c0453e687404c6028366fdb593d35e.zip |
ARM: tegra: document use of standard DMA DT bindings
Update all the Tegra DT bindings to require the standard dmas/dma-names
properties rather than non-standard nvidia,dma-request-selector property.
This is a DT-ABI-incompatible change. It is the second of two changes
required for me to consider the Tegra DT bindings as stable, the other
being the previous conversion to the common reset bindings.
Signed-off-by: Stephen Warren <swarren@nvidia.com>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/nvidia,tegra20-i2s.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/nvidia,tegra20-i2s.txt | 14 |
1 files changed, 9 insertions, 5 deletions
diff --git a/Documentation/devicetree/bindings/sound/nvidia,tegra20-i2s.txt b/Documentation/devicetree/bindings/sound/nvidia,tegra20-i2s.txt index 8b070aeca3db..dc30c6bfbe95 100644 --- a/Documentation/devicetree/bindings/sound/nvidia,tegra20-i2s.txt +++ b/Documentation/devicetree/bindings/sound/nvidia,tegra20-i2s.txt | |||
@@ -4,14 +4,17 @@ Required properties: | |||
4 | - compatible : "nvidia,tegra20-i2s" | 4 | - compatible : "nvidia,tegra20-i2s" |
5 | - reg : Should contain I2S registers location and length | 5 | - reg : Should contain I2S registers location and length |
6 | - interrupts : Should contain I2S interrupt | 6 | - interrupts : Should contain I2S interrupt |
7 | - clocks : Must contain one entry, for the module clock. | ||
8 | See ../clocks/clock-bindings.txt for details. | ||
9 | - resets : Must contain an entry for each entry in reset-names. | 7 | - resets : Must contain an entry for each entry in reset-names. |
10 | See ../reset/reset.txt for details. | 8 | See ../reset/reset.txt for details. |
11 | - reset-names : Must include the following entries: | 9 | - reset-names : Must include the following entries: |
12 | - i2s | 10 | - i2s |
13 | - nvidia,dma-request-selector : The Tegra DMA controller's phandle and | 11 | - dmas : Must contain an entry for each entry in clock-names. |
14 | request selector for this I2S controller | 12 | See ../dma/dma.txt for details. |
13 | - dma-names : Must include the following entries: | ||
14 | - rx | ||
15 | - tx | ||
16 | - clocks : Must contain one entry, for the module clock. | ||
17 | See ../clocks/clock-bindings.txt for details. | ||
15 | 18 | ||
16 | Example: | 19 | Example: |
17 | 20 | ||
@@ -19,8 +22,9 @@ i2s@70002800 { | |||
19 | compatible = "nvidia,tegra20-i2s"; | 22 | compatible = "nvidia,tegra20-i2s"; |
20 | reg = <0x70002800 0x200>; | 23 | reg = <0x70002800 0x200>; |
21 | interrupts = < 45 >; | 24 | interrupts = < 45 >; |
22 | nvidia,dma-request-selector = < &apbdma 2 >; | ||
23 | clocks = <&tegra_car 11>; | 25 | clocks = <&tegra_car 11>; |
24 | resets = <&tegra_car 11>; | 26 | resets = <&tegra_car 11>; |
25 | reset-names = "i2s"; | 27 | reset-names = "i2s"; |
28 | dmas = <&apbdma 21>, <&apbdma 21>; | ||
29 | dma-names = "rx", "tx"; | ||
26 | }; | 30 | }; |