diff options
author | Peter Ujfalusi | 2012-08-21 09:33:56 -0500 |
---|---|---|
committer | Mark Brown | 2012-08-22 14:18:00 -0500 |
commit | b8101048f0f3cd281ed4c4901e38ae2bcfb32030 (patch) | |
tree | b42327857aab66c57b8b86d01da2302f3d89f5e1 /Documentation/devicetree/bindings/sound/omap-mcbsp.txt | |
parent | 11dd586421b3091007e6f084a9211f3baa66f9fc (diff) | |
download | ti-linux-kernel-b8101048f0f3cd281ed4c4901e38ae2bcfb32030.tar.gz ti-linux-kernel-b8101048f0f3cd281ed4c4901e38ae2bcfb32030.tar.xz ti-linux-kernel-b8101048f0f3cd281ed4c4901e38ae2bcfb32030.zip |
ASoC: omap-mcbsp: Device tree binding documentation update
To reflect the final devicetree node structure of McBSPs.
The initial OMAP McBSP DT structure was not able to describe the IP (and
it's versions) correctly. The main issue was the sidetone block of
McBSP2/3 on OMAP3. With this change in the DT description the OS can
get the needed information about the IP.
The sidetone is still not supported when the Linux kernel is booted with DT
since we still depend on hwmod to fill the resources.
Signed-off-by: Peter Ujfalusi <peter.ujfalusi@ti.com>
Signed-off-by: Mark Brown <broonie@opensource.wolfsonmicro.com>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/omap-mcbsp.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/omap-mcbsp.txt | 28 |
1 files changed, 10 insertions, 18 deletions
diff --git a/Documentation/devicetree/bindings/sound/omap-mcbsp.txt b/Documentation/devicetree/bindings/sound/omap-mcbsp.txt index 447cb131e909..17cce4490456 100644 --- a/Documentation/devicetree/bindings/sound/omap-mcbsp.txt +++ b/Documentation/devicetree/bindings/sound/omap-mcbsp.txt | |||
@@ -8,38 +8,30 @@ Required properties: | |||
8 | - reg: Register location and size, for OMAP4+ as an array: | 8 | - reg: Register location and size, for OMAP4+ as an array: |
9 | <MPU access base address, size>, | 9 | <MPU access base address, size>, |
10 | <L3 interconnect address, size>; | 10 | <L3 interconnect address, size>; |
11 | - reg-names: Array of strings associated with the address space | ||
11 | - interrupts: Interrupt numbers for the McBSP port, as an array in case the | 12 | - interrupts: Interrupt numbers for the McBSP port, as an array in case the |
12 | McBSP IP have more interrupt lines: | 13 | McBSP IP have more interrupt lines: |
13 | <OCP compliant irq>, | 14 | <OCP compliant irq>, |
14 | <TX irq>, | 15 | <TX irq>, |
15 | <RX irq>; | 16 | <RX irq>; |
17 | - interrupt-names: Array of strings associated with the interrupt numbers | ||
16 | - interrupt-parent: The parent interrupt controller | 18 | - interrupt-parent: The parent interrupt controller |
17 | - ti,buffer-size: Size of the FIFO on the port (OMAP2430 and newer SoC) | 19 | - ti,buffer-size: Size of the FIFO on the port (OMAP2430 and newer SoC) |
18 | - ti,hwmods: Name of the hwmod associated to the McBSP port | 20 | - ti,hwmods: Name of the hwmod associated to the McBSP port |
19 | 21 | ||
20 | Sidetone support for OMAP3 McBSP2 and 3 ports: | ||
21 | - sidetone { }: Within this section the following parameters are required: | ||
22 | - reg: Register location and size for the ST block | ||
23 | - interrupts: The interrupt number for the ST block | ||
24 | - interrupt-parent: The parent interrupt controller for the ST block | ||
25 | |||
26 | Example: | 22 | Example: |
27 | 23 | ||
28 | mcbsp2: mcbsp@49022000 { | 24 | mcbsp2: mcbsp@49022000 { |
29 | compatible = "ti,omap3-mcbsp"; | 25 | compatible = "ti,omap3-mcbsp"; |
30 | #address-cells = <1>; | 26 | reg = <0x49022000 0xff>, |
31 | #size-cells = <1>; | 27 | <0x49028000 0xff>; |
32 | reg = <0x49022000 0xff>; | 28 | reg-names = "mpu", "sidetone"; |
33 | interrupts = <0 17 0x4>, /* OCP compliant interrup */ | 29 | interrupts = <0 17 0x4>, /* OCP compliant interrupt */ |
34 | <0 62 0x4>, /* TX interrup */ | 30 | <0 62 0x4>, /* TX interrupt */ |
35 | <0 63 0x4>; /* RX interrup */ | 31 | <0 63 0x4>, /* RX interrupt */ |
32 | <0 4 0x4>; /* Sidetone */ | ||
33 | interrupt-names = "common", "tx", "rx", "sidetone"; | ||
36 | interrupt-parent = <&intc>; | 34 | interrupt-parent = <&intc>; |
37 | ti,buffer-size = <1280>; | 35 | ti,buffer-size = <1280>; |
38 | ti,hwmods = "mcbsp2"; | 36 | ti,hwmods = "mcbsp2"; |
39 | |||
40 | sidetone { | ||
41 | reg = <0x49028000 0xff>; | ||
42 | interrupts = <0 4 0x4>; | ||
43 | interrupt-parent = <&intc>; | ||
44 | }; | ||
45 | }; | 37 | }; |