aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSjoerd Simons2015-10-19 03:15:39 -0500
committerMark Brown2015-10-21 07:28:44 -0500
commit13531520e3106e73474225b68b889e9dc7da329e (patch)
tree31e6e3c68f90c0fed5360f383e4ed933fd2cfbc9 /Documentation/devicetree/bindings/sound/rockchip-i2s.txt
parent2057020db384cb971cfd51296426f447e6d66b64 (diff)
downloadti-linux-kernel-13531520e3106e73474225b68b889e9dc7da329e.tar.gz
ti-linux-kernel-13531520e3106e73474225b68b889e9dc7da329e.tar.xz
ti-linux-kernel-13531520e3106e73474225b68b889e9dc7da329e.zip
ASoC: rockchip: Drop unneeded properties rockchip i2s/spdif bindings
Neither the rockchip i2s nor the rockchip spdif binding support child devices so #address-cells and #size-cells properties aren't required. Remove these from the bindings. Signed-off-by: Sjoerd Simons <sjoerd.simons@collabora.co.uk> Signed-off-by: Mark Brown <broonie@kernel.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/rockchip-i2s.txt')
-rw-r--r--Documentation/devicetree/bindings/sound/rockchip-i2s.txt4
1 files changed, 0 insertions, 4 deletions
diff --git a/Documentation/devicetree/bindings/sound/rockchip-i2s.txt b/Documentation/devicetree/bindings/sound/rockchip-i2s.txt
index 9b82c20b306b..085e0bc1f5d5 100644
--- a/Documentation/devicetree/bindings/sound/rockchip-i2s.txt
+++ b/Documentation/devicetree/bindings/sound/rockchip-i2s.txt
@@ -12,8 +12,6 @@ Required properties:
12- reg: physical base address of the controller and length of memory mapped 12- reg: physical base address of the controller and length of memory mapped
13 region. 13 region.
14- interrupts: should contain the I2S interrupt. 14- interrupts: should contain the I2S interrupt.
15- #address-cells: should be 1.
16- #size-cells: should be 0.
17- dmas: DMA specifiers for tx and rx dma. See the DMA client binding, 15- dmas: DMA specifiers for tx and rx dma. See the DMA client binding,
18 Documentation/devicetree/bindings/dma/dma.txt 16 Documentation/devicetree/bindings/dma/dma.txt
19- dma-names: should include "tx" and "rx". 17- dma-names: should include "tx" and "rx".
@@ -28,8 +26,6 @@ i2s@ff890000 {
28 compatible = "rockchip,rk3288-i2s", "rockchip,rk3066-i2s"; 26 compatible = "rockchip,rk3288-i2s", "rockchip,rk3066-i2s";
29 reg = <0xff890000 0x10000>; 27 reg = <0xff890000 0x10000>;
30 interrupts = <GIC_SPI 85 IRQ_TYPE_LEVEL_HIGH>; 28 interrupts = <GIC_SPI 85 IRQ_TYPE_LEVEL_HIGH>;
31 #address-cells = <1>;
32 #size-cells = <0>;
33 dmas = <&pdma1 0>, <&pdma1 1>; 29 dmas = <&pdma1 0>, <&pdma1 1>;
34 dma-names = "tx", "rx"; 30 dma-names = "tx", "rx";
35 clock-names = "i2s_hclk", "i2s_clk"; 31 clock-names = "i2s_hclk", "i2s_clk";