diff options
author | zhengxing | 2015-07-19 06:33:48 -0500 |
---|---|---|
committer | Mark Brown | 2015-07-20 12:15:07 -0500 |
commit | 49bdb0440541ad1144ad08d5613f9a28bcd2a8dc (patch) | |
tree | 867751ced03f3b0a0d1e00e2a77eaedd9cda4c66 /Documentation/devicetree/bindings/sound/rockchip-max98090.txt | |
parent | bc0195aad0daa2ad5b0d76cce22b167bc3435590 (diff) | |
download | ti-linux-kernel-49bdb0440541ad1144ad08d5613f9a28bcd2a8dc.tar.gz ti-linux-kernel-49bdb0440541ad1144ad08d5613f9a28bcd2a8dc.tar.xz ti-linux-kernel-49bdb0440541ad1144ad08d5613f9a28bcd2a8dc.zip |
ASoC: rockchip: Add machine driver for max98090 codec
The driver is used for rockchip board using a max98090.
Reviewed-by: Dylan Reid <dgreid@chromium.org>
Signed-off-by: zhengxing <zhengxing@rock-chips.com>
Signed-off-by: Mark Brown <broonie@kernel.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/rockchip-max98090.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/rockchip-max98090.txt | 19 |
1 files changed, 19 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/rockchip-max98090.txt b/Documentation/devicetree/bindings/sound/rockchip-max98090.txt new file mode 100644 index 000000000000..a805aa99ad75 --- /dev/null +++ b/Documentation/devicetree/bindings/sound/rockchip-max98090.txt | |||
@@ -0,0 +1,19 @@ | |||
1 | ROCKCHIP with MAX98090 CODEC | ||
2 | |||
3 | Required properties: | ||
4 | - compatible: "rockchip,rockchip-audio-max98090" | ||
5 | - rockchip,model: The user-visible name of this sound complex | ||
6 | - rockchip,i2s-controller: The phandle of the Rockchip I2S controller that's | ||
7 | connected to the CODEC | ||
8 | - rockchip,audio-codec: The phandle of the MAX98090 audio codec | ||
9 | - rockchip,headset-codec: The phandle of Ext chip for jack detection | ||
10 | |||
11 | Example: | ||
12 | |||
13 | sound { | ||
14 | compatible = "rockchip,rockchip-audio-max98090"; | ||
15 | rockchip,model = "ROCKCHIP-I2S"; | ||
16 | rockchip,i2s-controller = <&i2s>; | ||
17 | rockchip,audio-codec = <&max98090>; | ||
18 | rockchip,headset-codec = <&headsetcodec>; | ||
19 | }; | ||