diff options
author | Oder Chiou | 2015-10-20 20:46:05 -0500 |
---|---|---|
committer | Mark Brown | 2015-10-22 07:33:00 -0500 |
commit | 16566e47098211e30b3d8a0bc6a3576871ada8e8 (patch) | |
tree | cbc1063c8b75dc186414f986b947f8a28c8b6fad /Documentation/devicetree/bindings/sound/rt5640.txt | |
parent | 841fdde143a84cb71e168b4131e58e613d978e2a (diff) | |
download | ti-linux-kernel-16566e47098211e30b3d8a0bc6a3576871ada8e8.tar.gz ti-linux-kernel-16566e47098211e30b3d8a0bc6a3576871ada8e8.tar.xz ti-linux-kernel-16566e47098211e30b3d8a0bc6a3576871ada8e8.zip |
ASoC: rt5640: Fill up the IN3's support
Signed-off-by: Oder Chiou <oder_chiou@realtek.com>
Signed-off-by: Mark Brown <broonie@kernel.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/rt5640.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/rt5640.txt | 5 |
1 files changed, 4 insertions, 1 deletions
diff --git a/Documentation/devicetree/bindings/sound/rt5640.txt b/Documentation/devicetree/bindings/sound/rt5640.txt index 5d062a567996..9e62f6eb348f 100644 --- a/Documentation/devicetree/bindings/sound/rt5640.txt +++ b/Documentation/devicetree/bindings/sound/rt5640.txt | |||
@@ -14,7 +14,8 @@ Optional properties: | |||
14 | 14 | ||
15 | - realtek,in1-differential | 15 | - realtek,in1-differential |
16 | - realtek,in2-differential | 16 | - realtek,in2-differential |
17 | Boolean. Indicate MIC1/2 input are differential, rather than single-ended. | 17 | - realtek,in3-differential |
18 | Boolean. Indicate MIC1/2/3 input are differential, rather than single-ended. | ||
18 | 19 | ||
19 | - realtek,ldo1-en-gpios : The GPIO that controls the CODEC's LDO1_EN pin. | 20 | - realtek,ldo1-en-gpios : The GPIO that controls the CODEC's LDO1_EN pin. |
20 | 21 | ||
@@ -27,6 +28,8 @@ Pins on the device (for linking into audio routes) for RT5639/RT5640: | |||
27 | * IN1N | 28 | * IN1N |
28 | * IN2P | 29 | * IN2P |
29 | * IN2N | 30 | * IN2N |
31 | * IN3P | ||
32 | * IN3N | ||
30 | * HPOL | 33 | * HPOL |
31 | * HPOR | 34 | * HPOR |
32 | * LOUTL | 35 | * LOUTL |