diff options
author | Tushar Behera | 2014-04-27 23:44:39 -0500 |
---|---|---|
committer | Mark Brown | 2014-04-29 14:09:38 -0500 |
commit | 31c26a6a842d541ca475a482112dda5993df2374 (patch) | |
tree | 8a6cf5f7d77bafcc3f23744dd5a6efd325c0f360 /Documentation/devicetree/bindings/sound/snow.txt | |
parent | d66eac3e2b09690e28f9ac405969d6857325ee9d (diff) | |
download | ti-linux-kernel-31c26a6a842d541ca475a482112dda5993df2374.tar.gz ti-linux-kernel-31c26a6a842d541ca475a482112dda5993df2374.tar.xz ti-linux-kernel-31c26a6a842d541ca475a482112dda5993df2374.zip |
ASoC: samsung: Add sound card driver for Snow board
Added machine driver to instantiate I2S based sound card on Snow
board. It has MAX98095 audio codec on board.
There are some other variants for Snow board which have MAX98090
audio codec. Hence support for MAX98090 is also added to this
driver.
Signed-off-by: Tushar Behera <tushar.behera@linaro.org>
Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/snow.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/snow.txt | 17 |
1 files changed, 17 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/snow.txt b/Documentation/devicetree/bindings/sound/snow.txt new file mode 100644 index 000000000000..678b191c37b8 --- /dev/null +++ b/Documentation/devicetree/bindings/sound/snow.txt | |||
@@ -0,0 +1,17 @@ | |||
1 | Audio Binding for Snow boards | ||
2 | |||
3 | Required properties: | ||
4 | - compatible : Can be one of the following, | ||
5 | "google,snow-audio-max98090" or | ||
6 | "google,snow-audio-max98095" | ||
7 | - samsung,i2s-controller: The phandle of the Samsung I2S controller | ||
8 | - samsung,audio-codec: The phandle of the audio codec | ||
9 | |||
10 | Example: | ||
11 | |||
12 | sound { | ||
13 | compatible = "google,snow-audio-max98095"; | ||
14 | |||
15 | samsung,i2s-controller = <&i2s0>; | ||
16 | samsung,audio-codec = <&max98095>; | ||
17 | }; | ||