diff options
author | Tushar Behera | 2014-06-20 03:03:16 -0500 |
---|---|---|
committer | Mark Brown | 2014-06-30 13:52:40 -0500 |
commit | 46aed597527384b30a6d49bff1806f6b1ed1fd77 (patch) | |
tree | 56ea72bc1a0d17c1e883bedeb810164adb50ba48 /Documentation/devicetree/bindings/sound/snow.txt | |
parent | 41adf9056a26cf2e03139feefccf1c1d236a1c63 (diff) | |
download | ti-linux-kernel-46aed597527384b30a6d49bff1806f6b1ed1fd77.tar.gz ti-linux-kernel-46aed597527384b30a6d49bff1806f6b1ed1fd77.tar.xz ti-linux-kernel-46aed597527384b30a6d49bff1806f6b1ed1fd77.zip |
ASoC: samsung: Extend snow driver to support MAX98091
Peach-pi board has MAX98091 CODEC. Extend snow machine driver to support
this board.
Signed-off-by: Tushar Behera <tushar.b@samsung.com>
Reviewed-by: Doug Anderson <dianders@chromium.org>
Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/snow.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/snow.txt | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/snow.txt b/Documentation/devicetree/bindings/sound/snow.txt index 678b191c37b8..e0b7a8207f5f 100644 --- a/Documentation/devicetree/bindings/sound/snow.txt +++ b/Documentation/devicetree/bindings/sound/snow.txt | |||
@@ -3,6 +3,7 @@ Audio Binding for Snow boards | |||
3 | Required properties: | 3 | Required properties: |
4 | - compatible : Can be one of the following, | 4 | - compatible : Can be one of the following, |
5 | "google,snow-audio-max98090" or | 5 | "google,snow-audio-max98090" or |
6 | "google,snow-audio-max98091" or | ||
6 | "google,snow-audio-max98095" | 7 | "google,snow-audio-max98095" |
7 | - samsung,i2s-controller: The phandle of the Samsung I2S controller | 8 | - samsung,i2s-controller: The phandle of the Samsung I2S controller |
8 | - samsung,audio-codec: The phandle of the audio codec | 9 | - samsung,audio-codec: The phandle of the audio codec |