diff options
author | Daniel Mack | 2013-06-24 09:25:32 -0500 |
---|---|---|
committer | Mark Brown | 2013-06-25 04:26:49 -0500 |
commit | 79b23b564060c5483a489562b01a6eb778a312f7 (patch) | |
tree | 51581ce2a9ece9c6cd6ff3cf5e14e11627a6e196 /Documentation/devicetree/bindings/sound/ti,tas5086.txt | |
parent | 18710acdeea02777ef70013465f6f7fced411096 (diff) | |
download | ti-linux-kernel-79b23b564060c5483a489562b01a6eb778a312f7.tar.gz ti-linux-kernel-79b23b564060c5483a489562b01a6eb778a312f7.tar.xz ti-linux-kernel-79b23b564060c5483a489562b01a6eb778a312f7.zip |
ASoC: tas5086: add support for pwm start mode config
The TAS5086 has two alternative modes to start its PWM channels, Mid-Z
and Low-Z. Which one to use depends on how the PWM power stages are
connected to the TAS5086.
This patch adds 6 optional boolean properties to the DT bindings of the
driver which allow the user to configure each individual channel to the
Mid-Z scheme, and leaves all the others to the default (Low-Z).
Signed-off-by: Daniel Mack <zonque@gmail.com>
Signed-off-by: Mark Brown <broonie@linaro.org>
Diffstat (limited to 'Documentation/devicetree/bindings/sound/ti,tas5086.txt')
-rw-r--r-- | Documentation/devicetree/bindings/sound/ti,tas5086.txt | 11 |
1 files changed, 11 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/sound/ti,tas5086.txt b/Documentation/devicetree/bindings/sound/ti,tas5086.txt index 8ea4f5b4818d..d2866a0d6a26 100644 --- a/Documentation/devicetree/bindings/sound/ti,tas5086.txt +++ b/Documentation/devicetree/bindings/sound/ti,tas5086.txt | |||
@@ -20,6 +20,17 @@ Optional properties: | |||
20 | When not specified, the hardware default of 1300ms | 20 | When not specified, the hardware default of 1300ms |
21 | is retained. | 21 | is retained. |
22 | 22 | ||
23 | - ti,mid-z-channel-X: Boolean properties, X being a number from 1 to 6. | ||
24 | If given, channel X will start with the Mid-Z start | ||
25 | sequence, otherwise the default Low-Z scheme is used. | ||
26 | |||
27 | The correct configuration depends on how the power | ||
28 | stages connected to the PWM output pins work. Not all | ||
29 | power stages are compatible to Mid-Z - please refer | ||
30 | to the datasheets for more details. | ||
31 | |||
32 | Most systems should not set any of these properties. | ||
33 | |||
23 | Examples: | 34 | Examples: |
24 | 35 | ||
25 | i2c_bus { | 36 | i2c_bus { |